🐉 It is TIME for a New Dragon... this is the year "XIAO nRF5340 " Dragon

Very funny… LOL :smiley: :grinning: :smile: :grin:
Who sent me two SEEED Xiao RP2350’s and two GPIO expanders.
looks like jello, and I always have room for jello… :yum:

trying to send me a message… LOL I’ll look them over.
here is sort of all that matters imo. But ZERO connectivity or serial only Deal breaker because a radio is a basic fundamental item in todays internet of things connected world. IMO.

Features

  • Powerful MCU Board: Equipped with a Raspberry Pi RP2350 chip featuring symmetric dual Arm Cortex-M33 @ 150MHz with FPU.
  • Enhanced Security Features: Built-in secure boot and encrypted bootloader ensure application security.
  • Software Support: Compatible with C/C++ and MicroPython, ensuring easy project development and prototyping.
  • Rich Onboard Resources: Integrates an RGB LED, 2MB Flash, 520kB SRAM, and 19 multifunction GPIOs(Analog, Digital, I²C, UART, SPI, PWM).
  • Expanded 8 New IOs: Compared to previous XIAO MCUs, the addition of 8 IO pins on the back supports more complex applications.
  • Efficient Power Design: Ultra-low power consumption of just 27μA in sleep mode, enabling battery power supply. Direct battery voltage measurement via internal IO enhances the battery management system (BMS).

HTH
GL :slight_smile: PJ
:v: