I’m pretty sure that’s because the 9V clip is designed for the seeeduino with it’s 2 pin connector. You could hack on a barrel connector for the standard adaptor plug on the Duemilanove or you can also use the Vin and GND input on the power header of the Duemilanove