Grove SHT35 readings deviate from other brands of sensors by a large margin

Hello:
I bought several Grove SHT35 sensors to be utilized with other brands of temperature and humidity simultaneously. However, while most of the sensors indicate similar temperature and humidity, the readings from Grove SHT35 seem to deviate from others’ by a large margin (for example, the temperature reading of SHT35 shows 42°C while others show 40.1~40.5°C, relative humidity reading of SHT35 shows 40% while others show 26~31%)

I wonder if this sensor requires certain configuration/calibration?

Regards,
Kyle