Grove - I2C Thermocouple Amplifier MCP9600 connector

Is the cable that comes with the product compatible with the standard JST 2.0 connector?

Not compatible with the standard JST 2.0 connector,It uses this kind of thread (Grove Universal 4 Pin to Beaglebone® Blue 6 Pin Female JST/SH Conversion Cable (10 pcs pack) - Seeed Studio)

The Seeed Grove connector is a HY2.0.