The PCB is labelled “3.3/5V” and the web page https://wiki.seeedstudio.com/Grove-10A_DC_Current_Sensor-ACS725/ says the same along with 264mV/A sensitivity.
However the manufacturers datasheet for the ACS725 says “3.3 V, single supply operation” and the maximum voltage is 3.6V They also quote 264mV/A when operating at 3.3V as does the grove web site
The question is does the board survive an extended period at 5V?