Here is the LinkIt ONE.

LinkIt ONE has been sold out 2,000 + pcs since its launch on Sept.22th . Everything goes perfect except the lack of demo or prototype built in LinkIt ONE, we hope various of funny and practical prototypes will be born on LinkIt ONE because of your talent of creativity and spirit of Maker . We do think it is a full-featured board integrated MTK Aster MT2502 SOC, GSM, GPRS, Wi-Fi, Bluetooth BR/EDR/BLE, GPS, Audio codec, SD and etc, which can be applied to various area,such as internet of things and smart home,remote control.So, here is the chance to use your imagination to create something incredible,we provide you the free LinkIt ONE Board ,Grove starter kits for LinkIt ONE ,Sidekick Basic Kit for LinkIt ONE and 120+ kinds of groves modules for optional.
More information please visit seeedstudio.com/blog/2014/10 … inkit-one/