Unable to build WioLTE example code of gnss.
#include "gnss.h"
GNSS gnss = GNSS();
void setup() {
gnss.Power_On();
while(false == gnss.Check_If_Power_On()){
SerialUSB.println("Waitting for module to alvie...");
delay(1000);
}
SerialUSB.println("\n\rPower On!");
if(!(gnss.open_GNSS())){
SerialUSB.println("\n\rGNSS init failed!");
return;
}
SerialUSB.println("Open GNSS OK.");
delay(2000);
}
void loop() {
if(gnss.getCoordinate()){
SerialUSB.println();
SerialUSB.print("GNSS: \r\n");
// Output double type
SerialUSB.print("Data type in double: ");
SerialUSB.print(gnss.longitude, 6);
SerialUSB.print(",");
SerialUSB.println(gnss.latitude, 6);
// Output char* type
SerialUSB.print("Data type in string: ");
SerialUSB.print(gnss.str_longitude);
SerialUSB.print(",");
SerialUSB.println(gnss.str_latitude);
} else{
SerialUSB.print("...");
}
}
Errors:
fatal error: itoa.h: No such file or directory
#include "itoa.h"
^~~~~~~~
compilation terminated.
exit status 1
Error compiling for board DOIT ESP32 DEVKIT V1.