DSO firmware version 3.52

I’m not sure I fully understand your comments Tobey - are you planning to use the Nano as a logger/recording device for extended time periods?

Measurements are currently displayed with 3 significant digits covering the range from +/- 0.00mV to 999V. This choice of precision reflects on the underlying accuracy we can get from the Nano hardware. How does this tie in with your 0.1V?