DSO firmware version 3.52

I think I understand your response. Just to paraphrase, are you saying that when the period of the input signal is less than the period of that sweep time, then a full wave isn’t seen, thus only the DC portion seen at that trigger time is displayed?

That sounds stellar. Are you considering a percentage capture buffer reduction or a binary capture buffer reduction count as user option?

Just for general information, the typical injector on time at idle is in the neighborhood of 1.5ms; so maybe a T/Div a little faster than 1ms could be included.