Hi,
On the DRC list on the Fusion service page it lists “Drilling Hole (Mechanical)” as being a minimum diameter of 0.3mm (11.81th) and “Finish Hole (Mechanical)” as being 0.8mm (31th) and I am wondering what the difference between these are. Is a drilling hole not through-hole plated and a finish hole is through-hole plated? I am doing a very small board for a project and I need the smallest possible vias to save space, can someone recommend the smallest allowed via hole size? Thanks very much!