Hi there,
It is up to 1000fps frame rate. thanks.
Thanks
best rgds
Bill
Sensor Features:
Measures Phase with QVGA(80x60)resolution
1/6" Optical Format
Up to 1000fps frame rate
Global Reset & Shutter
-
Programmable Features
-Frame Size, frame rate
-Exposure, ROI
De-aliasing, temp compensation
IR pass filter (820nm to 865nm)
12-bit Phase/Amplitude, 4-bit Ambient
Parallel Operating Temperature:0°C to + 70°C
Thanks
best rgds
Bill