Comparison of Sleep Currents for XIAO ESP32C6, S3, and C3

Looks the circuit is intended to short VBUS, which presumambly has a current limit or fuse, in the event of VBUS being maybe 6V or a bit more.

The zenner is only 200mW, so thats not able to absorb much power before melting, but when the MOSFET turns on it can handle 1.5A.

1 Like