Can the flash memory be used as swap?

Hi there,



yes, you can use the emmc as storage. thanks.



respeaker@v2:~$ lsblk

NAME MAJ:MIN RM SIZE RO TYPE MOUNTPOINT

mmcblk1 179:0 0 3.5G 0 disk

mmcblk0 179:16 0 14.9G 0 disk

mmcblk0p1 179:17 0 100M 0 part /media/respeaker/BOOT

mmcblk0p2 179:18 0 14.7G 0 part /

mmcblk1boot0 179:32 0 2M 1 disk

mmcblk1boot1 179:48 0 2M 1 disk

mmcblk1rpmb 179:64 0 512K 0 disk

respeaker@v2:~$