Building light project seems OK:
Building target: XIAO_MG24_MatterLightOverThread.axf
Invoking: GNU ARM C++ Linker
arm-none-eabi-g++ '@XIAO_MG24_MatterLightOverThread.axf.rsp' -o XIAO_MG24_MatterLightOverThread.axf
Finished building target: XIAO_MG24_MatterLightOverThread.axf
Building out file: XIAO_MG24_MatterLightOverThread.out
arm-none-eabi-objcopy "XIAO_MG24_MatterLightOverThread.axf" "XIAO_MG24_MatterLightOverThread.out"
Building hex file: XIAO_MG24_MatterLightOverThread.hex
arm-none-eabi-objcopy -O ihex "XIAO_MG24_MatterLightOverThread.axf" "XIAO_MG24_MatterLightOverThread.hex"
Building bin file: XIAO_MG24_MatterLightOverThread.bin
arm-none-eabi-objcopy -O binary "XIAO_MG24_MatterLightOverThread.axf" "XIAO_MG24_MatterLightOverThread.bin"
Building s37 file: XIAO_MG24_MatterLightOverThread.s37
arm-none-eabi-objcopy -O srec "XIAO_MG24_MatterLightOverThread.axf" "XIAO_MG24_MatterLightOverThread.s37"
Running size tool
arm-none-eabi-size "XIAO_MG24_MatterLightOverThread.axf" -A
XIAO_MG24_MatterLightOverThread.axf :
section size addr
.text 894872 134242304
.ARM.exidx 8 135137176
.copy.table 12 135137184
.zero.table 0 135137196
.stack 4608 536870912
.data 5780 536875520
.bss 187976 536881300
text_application_ram 0 537069276
.heap 2048 537069280
.nvm 40960 135137196
.ARM.attributes 54 0
.comment 69 0
.debug_line_str 2820 0
.debug_info 55057748 0
.debug_abbrev 1847527 0
.debug_aranges 154464 0
.debug_line 4570248 0
.debug_str 6072923 0
.debug_loc 4698248 0
.debug_ranges 572752 0
.debug_frame 505252 0
.debug_loclists 97132 0
.debug_rnglists 25084 0
Total 74740585