Battery for Xadow GSM

Power up the RePhone/Xadow GSM+BLE with a battery of 3,5V ~ 4,2V and JST 1.0 male connector, or power it up through the breakout PIN 3(VCC) and breakout PIN 6(GND) as illustrated in the Hardwareview above.The description available in the wiki page.

We don’t sell just battery because of shipping issue.