XIAO RP2040, RP2040 SDK and APIs

New release of Earle F. Philhower Arduino “core ” for RP2040 …

Release 2.0.1 - SoftwareSerial and FreeRTOS updates, I2S input and output support

Fix picoprobe and pico-debug upload recipes (#577)
Modify DFRobot pins_arduino.h (#573)
Fix order of bootsel IRQ/idle calls (#572)
Rewrite I2S from scratch, add I2S input support (#569)
Correct Serial1 and Serial2 pinout definitions added (#570)
Fix compile error when configSUPPORT_STATIC_ALLOCATION is set to 1 (#564) (#566)
Add invert option to SWSerial (#563)
Fix SWSerial polarity. (#560)

Guglielmo

1 Like