XIAO Round Display Not Detecting SD Card

Hi there,
These were the main things:

Using library lvgl at version 8.3.7 in folder: C:\Users\Value Pawn\Documents\Arduino\libraries\lvgl 
Using library Seeed Arduino Round display at version 1.0.0 in folder: C:\Users\Value Pawn\Documents\Arduino\libraries\Seeed_Arduino_Round_display 
Using library SPI at version 1.0 in folder: C:\Users\Value Pawn\AppData\Local\Arduino15\packages\Seeeduino\hardware\nrf52\1.1.1\libraries\SPI 
Using library TFT_eSPI at version 2.5.23 in folder: C:\Users\Value Pawn\Documents\Arduino\libraries\TFT_eSPI 
Using library SD at version 1.2.4 in folder: C:\Users\Value Pawn\AppData\Local\Arduino15\libraries\SD 
Using library I2C BM8563 RTC at version 1.0.4 in folder: C:\Users\Value Pawn\Documents\Arduino\libraries\I2C_BM8563_RTC 
Using library Adafruit TinyUSB Library at version 1.7.0 in folder: C:

some may not apply, The SD SPI, and E_SPI do.
HTH
GL :slight_smile: PJ
maybe post that sketch as well.