Could not connect to J-Link.
Please check power, connection and settings.SEGGER J-Link GDB Server V4.98b Command Line Version
JLinkARM.dll V4.98b (DLL compiled Apr 10 2015 20:15:52)
-----GDB Server start settings-----
GDBInit file: none
GDB Server Listening port: 2331
SWO raw output listening port: 2332
Terminal I/O port: 2333
Accept remote connection: localhost only
Generate logfile: off
Verify download: on
Init regs on start: on
Silent mode: off
Single run mode: on
Target connection timeout: 0 ms
------J-Link related settings------
J-Link Host interface: USB
J-Link script: none
J-Link settings file: none
------Target related settings------
Target device: MKL02Z32xxx4
Target interface: SWD
Target interface speed: 1000kHz
Target endian: little
Connecting to J-Link…
Connecting to J-Link failed. Connected correctly?
GDBServer will be closed…
Shutting down…
Open On-Chip Debugger 0.8.0-dev (2015-01-09-16:22)
Licensed under GNU GPL v2
For bug reports, read
openocd.sourceforge.net/doc/doxygen/bugs.html
Info : only one transport option; autoselect ‘cmsis-dap’
Error: unable to open CMSIS-DAP device
Error: unable to init CMSIS-DAP driver
Error: Error selecting ‘cmsis-dap’ as transport
Runtime Error: C:/Freescale/KDS_3.0.0/openocd/bin/…//scripts/kinetis.cfg:3:
in procedure ‘script’
at file “embedded:startup.tcl”, line 58
in procedure ‘interface’ called at file “C:/Freescale/KDS_3.0.0/openocd/bin/…//scripts/kinetis.cfg”, line 3