WiFi & Bluetooth

Hey @ansonhe97,

Thanks! That cleared up that problem. However now I get this error…

Arduino: 1.8.12 (Mac OS X), Board: “Seeeduino Wio Terminal, Enabled, 120 MHz (standard), Small (-Os) (standard), 50 MHz (standard), Arduino, Off”

In file included from /Users/mohamed/Documents/Arduino/libraries/esp-at-lib/src/esp_config.h:86:0,
from /Users/mohamed/Documents/Arduino/libraries/esp-at-lib/src/esp_at_lib.h:10,
from /Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atUnified/src/Seeed_atUnified.h:11,
from /Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atWiFi/src/WiFiGeneric.h:26,
from /Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atWiFi/src/WiFiSTA.h:28,
from /Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atWiFi/src/AtWiFi.h:32,
from /Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atWiFi/examples/WiFiScan/WiFiScan.ino:6:
/Users/mohamed/Documents/Arduino/libraries/esp-at-lib/src/esp/esp_config_default.h:1:1: error: expected unqualified-id before ‘.’ token
…/…/esp_at_lib/src/include/esp/esp_config_default.h
^
In file included from /Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atUnified/src/Seeed_atUnified.h:17:0,
from /Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atWiFi/src/WiFiGeneric.h:26,
from /Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atWiFi/src/WiFiSTA.h:28,
from /Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atWiFi/src/AtWiFi.h:32,
from /Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atWiFi/examples/WiFiScan/WiFiScan.ino:6:
/Users/mohamed/Documents/Arduino/libraries/Seeed_Arduino_atUnified/src/atu_netdb.h:148:36: error: ‘esp_ip_t’ has not been declared
extern int esp_ip_2_str(char* buf, esp_ip_t ip);
^
exit status 1
Error compiling for board Seeeduino Wio Terminal.

This report would have more information with
“Show verbose output during compilation”
option enabled in File → Preferences.