USB issues with A603 Carrier board after apt upgrade

I found the Seeed official comment.
Jetson FAQ

Q8: My system crashed/unable to boot/black screen/lost peripheral drivers after I execute “sudo apt-get update && sudo apt-get upgrade” commands.

A: These issues can be concluded as “Why can’t I upgrade the system with apt upgrade on custom carrier boards?” The short answer is: Do not run the apt upgrade command on custom/third-party carrier boards. Additionally, avoid running any scripts that include apt upgrade commands or using GUI updater tools in Ubuntu. Debian packages from the server do not account for the specific design of our custom boards, and forcing the upgrade can cause incompatibilities that may brick your device. This process is only compatible with the official devkit. To solve these issues, please follow our guide to reflash the JetPack.