Spec:
Input Voltage: DC 6-12V
Static current: max 2mA
Output signal: 0-5V (Output high when obstable in range)
Sentry Angle: max 15 degree
Sentry Distance: 2-3000mm
Usage:
Supply module with 6-12V, the output will be 5V while obstacle in range, or 0V if not.
We will have detailed tutor of the module we supply, it will take some time anyway
Please let us know if anything needed.