Static protection and calibration from 2.72

Hi msmola,

If your DSO’s product name is “QUAD”, then you can forget that paragraph at wiki (that paragraph is for a version named “DS203”), because the designer has made corrections on D2 and D3.
The rated operation range described on guide - 80V - can be trusted. You can measure test point and/or calibrate with the voltage over 35V.