ST7789 240X280 Display on esp32s3 not working

The output of the S3 port is 3.3 V, so the VCC pin of the display must be connected to the 3V3 pin of the XIAO.

Specifications
Operating voltage: 3.3V/5V (Please ensure that the power supply voltage and logic voltage are the same, otherwise it will not work properly.)