SD not initializing in XIAO RoundDisplay with ESP32C3

It’s the first 20 lines or so of the compiler output,
Here’s MineZ. Compare, and Did you do the edits in the “User_Setup_Select.h” in TFT_eSPI .lib?
and move the LVLconf.h to the library root from round display zip?


FQBN: esp32:esp32:XIAO_ESP32C3
Using board 'XIAO_ESP32C3' from platform in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11
Using core 'esp32' from platform in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11
Detecting libraries used...
C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\tools\riscv32-esp-elf-gcc\esp-2021r2-patch5-8.4.0/bin/riscv32-esp-elf-g++ -DHAVE_CONFIG_H -DMBEDTLS_CONFIG_FILE="mbedtls/esp_config.h" -DUNITY_INCLUDE_CONFIG_H -DWITH_POSIX -D_GNU_SOURCE -DIDF_VER="v4.4.5" -DESP_PLATFORM -D_POSIX_READER_WRITER_LOCKS -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/newlib/platform_include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/freertos/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/freertos/include/esp_additions/freertos -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/freertos/port/riscv/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/freertos/include/esp_additions -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_hw_support/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_hw_support/include/soc -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_hw_support/include/soc/esp32c3 -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_hw_support/port/esp32c3 -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_hw_support/port/esp32c3/private_include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/heap/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/log/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/lwip/include/apps -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/lwip/include/apps/sntp -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/lwip/lwip/src/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/lwip/port/esp32/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/lwip/port/esp32/include/arch -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/soc/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/soc/esp32c3 -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/soc/esp32c3/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/hal/esp32c3/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/hal/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/hal/platform_port/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_rom/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_rom/include/esp32c3 -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_rom/esp32c3 -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_common/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_system/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_system/port/soc -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_system/port/include/riscv -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_system/port/public_compat -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/riscv/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/driver/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/driver/esp32c3/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/sdk/esp32c3/include/esp_pm/include -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\variants\XIAO_ESP32C3 -Id:\Arduino_projects\libraries\TFT_eSPI -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\SPI\src -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\FS\src -IC:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\SPIFFS\src C:\Users\Dude\AppData\Local\Temp\arduino\sketches\3114DEBA370654B988B6B20A9A518E26\sketch\sketch_feb10c.ino.cpp -o nul
Alternatives for SD.h: [[email protected] [email protected]]
ResolveLibrary(SD.h)
  -> candidates: [[email protected] [email protected]]
Multiple libraries were found for "SD.h"
  Used: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\SD
  Not used: C:\Users\Dude\AppData\Local\Arduino15\libraries\SD
Using library TFT_eSPI at version 2.5.23 in folder: D:\Arduino_projects\libraries\TFT_eSPI 
Using library SPI at version 2.0.0 in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\SPI 
Using library FS at version 2.0.0 in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\FS 
Using library SPIFFS at version 2.0.0 in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\SPIFFS 
Using library SD at version 2.0.0 in folder: C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11\libraries\SD 
Using library AnimatedGIF at version 1.4.7 in folder: D:\Arduino_projects\libraries\AnimatedGIF 
"C:\\Users\\Dude\\AppData\\Local\\Arduino15\\packages\\esp32\\tools\\riscv32-esp-elf-gcc\\esp-2021r2-patch5-8.4.0/bin/riscv32-esp-elf-size" -A "C:\\Users\\Dude\\AppData\\Local\\Temp\\arduino\\sketches\\3114DEBA370654B988B6B20A9A518E26/sketch_feb10c.ino.elf"
Sketch uses 326412 bytes (24%) of program storage space. Maximum is 1310720 bytes.
Global variables use 38412 bytes (11%) of dynamic memory, leaving 289268 bytes for local variables. Maximum is 327680 bytes.
"C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\tools\esptool_py\4.5.1/esptool.exe" --chip esp32c3 --port "COM3" --baud 921600  --before default_reset --after hard_reset write_flash  -z --flash_mode dio --flash_freq 80m --flash_size 4MB 0x0 "C:\Users\Dude\AppData\Local\Temp\arduino\sketches\3114DEBA370654B988B6B20A9A518E26/sketch_feb10c.ino.bootloader.bin" 0x8000 "C:\Users\Dude\AppData\Local\Temp\arduino\sketches\3114DEBA370654B988B6B20A9A518E26/sketch_feb10c.ino.partitions.bin" 0xe000 "C:\Users\Dude\AppData\Local\Arduino15\packages\esp32\hardware\esp32\2.0.11/tools/partitions/boot_app0.bin" 0x10000 "C:\Users\Dude\AppData\Local\Temp\arduino\sketches\3114DEBA370654B988B6B20A9A518E26/sketch_feb10c.ino.bin" 
esptool.py v4.5.1
Serial port COM3
Connecting...
Chip is ESP32-C3 (revision v0.3)
Features: WiFi, BLE
Crystal is 40MHz
MAC: a0:76:4e:3f:a3:88
Uploading stub...
Running stub...
Stub running...
Changing baud rate to 921600
Changed.
Configuring flash size...
Flash will be erased from 0x00000000 to 0x00003fff...
Flash will be erased from 0x00008000 to 0x00008fff...
Flash will be erased from 0x0000e000 to 0x0000ffff...
Flash will be erased from 0x00010000 to 0x00064fff...
Compressed 13216 bytes to 9528...
Writing at 0x00000000... (100 %)
Wrote 13216 bytes (9528 compressed) at 0x00000000 in 0.3 seconds (effective 410.6 kbit/s)...
Hash of data verified.
Compressed 3072 bytes to 146...
Writing at 0x00008000... (100 %)
Wrote 3072 bytes (146 compressed) at 0x00008000 in 0.1 seconds (effective 436.2 kbit/s)...
Hash of data verified.
Compressed 8192 bytes to 47...
Writing at 0x0000e000... (100 %)
Wrote 8192 bytes (47 compressed) at 0x0000e000 in 0.1 seconds (effective 618.7 kbit/s)...
Hash of data verified.
Compressed 347072 bytes to 199313...
Writing at 0x00010000... (7 %)
Writing at 0x000197a6... (15 %)
Writing at 0x00023e09... (23 %)
Writing at 0x0002a525... (30 %)
Writing at 0x00030960... (38 %)
Writing at 0x00036fa8... (46 %)
Writing at 0x0003da46... (53 %)
Writing at 0x000439e0... (61 %)
Writing at 0x000497df... (69 %)
Writing at 0x0004f488... (76 %)
Writing at 0x000551aa... (84 %)
Writing at 0x0005cd53... (92 %)
Writing at 0x00063c33... (100 %)
Wrote 347072 bytes (199313 compressed) at 0x00010000 in 2.8 seconds (effective 1002.2 kbit/s)...
Hash of data verified.

Leaving...
Hard resetting via RTS pin...

HTH
GL :slight_smile: PJ