I installed libraries and put the necessary h files in my libraries location but I’m still getting the following message Could something be in the wrong location?
Arduino: 1.8.13 (Windows 10), Board: “Seeeduino Wio Terminal, Enabled, 120 MHz (standard), Small (-Os) (standard), 50 MHz (standard), Arduino, Off”
In file included from D:\Arduino\Sketches\libraries\Seeed_Arduino_FS-master\src\SFUD\Seeed_SFUD.cpp:8:0:
D:\Arduino\Sketches\libraries\Seeed_Arduino_FS-master\src\SFUD\Seeed_SFUD.h:18:10: fatal error: sfud.h: No such file or directory
#include <sfud.h>
^~~~~~~~
compilation terminated.
exit status 1
Error compiling for board Seeeduino Wio Terminal.
This report would have more information with
“Show verbose output during compilation”
option enabled in File -> Preferences.