Problems running modules on a Grove Raspberry Pi Hat

I am getting the same msg - “Check whether I2C enabled and Grove Base Hat RPi or Grove Base Hat RPi Zero inserted”. RPi4 with Gove Light Sensor in A0. I2C is enabled, disabling it produces a bunch of different errors. MM32F chip on the hat, hat package date 05/06/21. I can use port D5 with another sensor no problem.