Powerup the Linkit one

There are two ways to power up a LinkIt ONE, USB or Li battery.
Actually VIN is connect to nowhere in LinkIt.
As for 3V and 3.3V, it’s just output, and it wound not generate 3.7V that 2502A core need.