Odd USB serial port behavior when XIAO-ESP32C6 is connected to an RD-03E radar sensor

PJ - Here is some information specific to the RD03-E radar module I purchased:

Manufacturer ‏ : ‎ EC Buying 

Rd-03E is a radar module equipped with the S3KM111L chip and the S3KM111L chip of Silicon Microelectronics. S3KM111L is an integrated single-chip millimeter wave sensor SoC based on FMCW radar transceiver technology. It operates in the K band of 24 GHz, with a modulation bandwidth of up to 1 GHz for each single frequency scan. This module adopts FMCW waveform and advanced signal processing technology exclusive to S3 series chips, combined with MCU exclusive radar signal processing and built-in intelligent presence sensing algorithm, to achieve accurate human body sensing distance measurement and gesture recognition. Developers can display real-time distance information and gesture information through upper computer tools.
The Rd-03E module can detect and recognize moving and micro moving human bodies, and report real-time distance. It can detect targets and gestures in designated areas and report results in real time. It is widely used in various AloT scenarios. This module has the characteristics of strong real-time performance, high ranging accuracy, large ranging range, and flexible algorithm parameter configuration.
Adopting DIP packaging, standard 2.54mm pin arrangement
The radar supports the 24GHz ISM frequency band
Accurate detection of indoor and outdoor human movement, micro motion sensing and distance, and gesture recognition
The radar antenna supports 1 receiver and 1 transmitter, with narrow beam width, high resolution, wide frequency band, and strong anti-interference ability

Model: Rd-03E
Packaging: DIP-5
Size: 28.0 * 24.0 (± 0.2) mm
Antenna form: onboard antenna
Spectrum range: 24G~24.25GHz
Working temperature: -40 ℃~85 ℃
Storage environment: -40 ℃~125 ℃,<90% RH
Power supply range: Power supply voltage 5V, power supply current ≥ 200mA
Supported interface: UART
Serial port speed: default 256000 bps