Hello,
thanks for your question. I copied the packages to my homeassistant and used the following config:
substitutions:
device_id: my-mr24hpb1-sensor
device_name: My MR24HPB1 Sensor
esphome:
name: seeek_studio_mmwave
platformio_options:
board_build.flash_mode: dio
board_build.mcu: esp32c3
esp32:
board: esp32-c3-devkitm-1
variant: esp32c3
framework:
type: esp-idf
# Enable Home Assistant API
api:
encryption:
key: "****"
ota:
password: "****"
wifi:
ssid: !secret wifi_ssid
password: !secret wifi_password
packages:
device_base: !include packages/mr24hpb1.yaml
In addition in changed the rx and tx to GPIO 4 and 5 in the mr24hpc1.yaml
substitutions:
device_id: test-mmwave-mr24hpc1
device_name: Test mmWave MR24HPC1
header_frame: headers/mrx_frame.h
header_sensor: headers/mr24hpc1.h
uart_rx_pin: "4"
uart_tx_pin: "5"
Now I am able to see the following sensors: