I guess there are only hardware people here ;.
I found this example - seeed_wio_terminal\Seeed Arduino rpcWiFi\examples\wifi_ping
and it worked for me…
bool check_ping() {
bool ret_ping = Ping.ping(remotePostIp);
if(ret_ping) {
Serial.print(“Pinged “);
Serial.println(remotePostIp);
} else {
Serial.print(remotePostIp);
Serial.println(” Ping fail”);
}
return ret_ping;
}
with an output
60 bytes from 10.66.66.185: icmp_seq=1 time=8.000 ms
60 bytes from 10.66.66.185: icmp_seq=2 time=8.000 ms
60 bytes from 10.66.66.185: icmp_seq=3 time=8.000 ms
60 bytes from 10.66.66.185: icmp_seq=4 time=8.000 ms
60 bytes from 10.66.66.185: icmp_seq=5 time=8.000 ms
5 packets transmitted, 5 packets received, 0.0% packet loss
Pinged 10.66.66.185