Micro switch whats what?

The Grove - Micro Switch module typically includes:

  • GND – Ground
  • VCC – Power (usually 3.3V or 5V)
  • NC – Normally Closed contact of the switch
  • D1 – Digital output pin (connected to the NO side of the switch with a pull-up)

If you only need to use the Common (C) and Normally Open (NO) for your project