Jetson orin nx doesn't boot after set ip static for both ethernets

part five:
[ 5.226014] irq: IRQ293: trimming hierarchy from :pmc@c360000
[ 5.226301] pca953x 1-0021: supply vcc not found, using dummy regulator
[ 5.230538] pca953x 1-0021: using no AI
[ 5.237388] gpiochip2: registered GPIOs 300 to 315 on 1-0021
[ 5.254054] i2c i2c-2: Added multiplexed i2c bus 9
[ 5.254823] i2c i2c-2: Added multiplexed i2c bus 10
[ 5.254951] i2c-mux-gpio cam_i2cmux: 2 port mux on 3180000.i2c adapter
[ 5.256787] tegra23x-oc-event soctherm-oc-event: Finished tegra23x overcurreg
[ 5.277717] cpufreq: cpufreq_online: CPU0: Running at unlisted initial frequz
[ 5.278526] cpufreq: cpu0,cur:1741000,set:1984000,set ndiv:155
[ 5.284229] cpufreq: cpufreq_online: CPU4: Running at unlisted initial frequz
[ 5.293173] tegra194-cpufreq e000000.ccplex: probed with ICC
[ 5.299254] tegra194-pcie 14100000.pcie: Using GICv2m MSI allocator
[ 5.300408] sdhci-tegra 3400000.sdhci: Got CD GPIO
[ 5.305093] tegra194-pcie 14100000.pcie: host bridge /pcie@14100000 ranges:
[ 5.315990] tegra194-pcie 14100000.pcie: IO 0x0030100000…0x00301fffff0
[ 5.318282] irq: IRQ294: trimming hierarchy from :interrupt-controller@f40001
[ 5.324652] tegra194-pcie 14100000.pcie: MEM 0x20a8000000…0x20afffffff0
[ 5.332120] sdhci-tegra 3400000.sdhci: wakeup init done, cdirq 294
[ 5.340746] tegra194-pcie 14100000.pcie: MEM 0x2080000000…0x20a7ffffff0
[ 5.419786] usb 1-2: new high-speed USB device number 2 using tegra-xusb
[ 5.463938] tegra194-pcie 14100000.pcie: Link up
[ 5.466269] tegra194-pcie 14100000.pcie: PCI host bridge to bus 0001:00
[ 5.466469] pci_bus 0001:00: root bus resource [bus 00-ff]
[ 5.466617] pci_bus 0001:00: root bus resource [io 0x0000-0xfffff] (bus add)
[ 5.466871] pci_bus 0001:00: root bus resource [mem 0x20a8000000-0x20affffff)
[ 5.467149] pci_bus 0001:00: root bus resource [mem 0x2080000000-0x20a7fffff]
[ 5.467408] pci 0001:00:00.0: [10de:229e] type 01 class 0x060400
[ 5.467728] pci 0001:00:00.0: PME# supported from D0 D3hot
[ 5.472116] pci 0001:01:00.0: [1055:7430] type 00 class 0x020000
[ 5.472480] pci 0001:01:00.0: reg 0x10: [mem 0x00000000-0x00001fff 64bit]
[ 5.472782] pci 0001:01:00.0: reg 0x18: [mem 0x00000000-0x000000ff 64bit]
[ 5.473075] pci 0001:01:00.0: reg 0x20: [mem 0x00000000-0x000000ff 64bit]
[ 5.474287] pci 0001:01:00.0: PME# supported from D0 D3hot D3cold
[ 5.478609] pci 0001:00:00.0: BAR 14: assigned [mem 0x20a8000000-0x20a80ffff]
[ 5.478793] pci 0001:01:00.0: BAR 0: assigned [mem 0x20a8000000-0x20a8001fff]
[ 5.479083] pci 0001:01:00.0: BAR 2: assigned [mem 0x20a8002000-0x20a80020ff]
[ 5.483920] pci 0001:01:00.0: BAR 4: assigned [mem 0x20a8002100-0x20a80021ff]
[ 5.491795] pci 0001:00:00.0: PCI bridge to [bus 01-ff]
[ 5.496947] pci 0001:00:00.0: bridge window [mem 0x20a8000000-0x20a80fffff]
[ 5.504305] pci 0001:00:00.0: Max Payload Size set to 256/ 256 (was 256), 2
[ 5.513025] pci 0001:01:00.0: Max Payload Size set to 256/ 512 (was 128), 2
[ 5.521881] pcieport 0001:00:00.0: Adding to iommu group 8
[ 5.527360] pcieport 0001:00:00.0: PME: Signaling with IRQ 55
[ 5.533059] pcieport 0001:00:00.0: AER: enabled with IRQ 55
[ 5.539260] tegra194-pcie 14160000.pcie: Using GICv2m MSI allocator
[ 5.545720] tegra194-pcie 14160000.pcie: host bridge /pcie@14160000 ranges:
[ 5.551464] tegra194-pcie 14160000.pcie: IO 0x0036100000…0x00361fffff0
[ 5.559948] tegra194-pcie 14160000.pcie: MEM 0x2428000000…0x242fffffff0
[ 5.568605] tegra194-pcie 14160000.pcie: MEM 0x2140000000…0x2427ffffff0
[ 5.572958] usb 1-2: New USB device found, idVendor=0424, idProduct=2744, bc1
[ 5.585320] usb 1-2: New USB device strings: Mfr=1, Product=2, SerialNumber=0
[ 5.592493] usb 1-2: Product: USB2744
[ 5.596169] usb 1-2: Manufacturer: Microchip Tech
[ 5.602648] hub 1-2:1.0: USB hub found
[ 5.605229] hub 1-2:1.0: 5 ports detected
[ 5.683937] tegra194-pcie 14160000.pcie: Link up
[ 5.686244] tegra194-pcie 14160000.pcie: PCI host bridge to bus 0004:00
[ 5.686425] pci_bus 0004:00: root bus resource [bus 00-ff]
[ 5.686568] pci_bus 0004:00: root bus resource [io 0x100000-0x1fffff] (bus )
[ 5.686836] pci_bus 0004:00: root bus resource [mem 0x2428000000-0x242ffffff)
[ 5.687112] pci_bus 0004:00: root bus resource [mem 0x2140000000-0x2427fffff]
[ 5.687346] pci 0004:00:00.0: [10de:229c] type 01 class 0x060400
[ 5.687645] pci 0004:00:00.0: PME# supported from D0 D3hot
[ 5.691828] pci 0004:01:00.0: [1d97:5216] type 00 class 0x010802
[ 5.692155] pci 0004:01:00.0: reg 0x10: [mem 0x00000000-0x00003fff 64bit]
[ 5.692609] pci 0004:01:00.0: reg 0x30: [mem 0x00000000-0x0001ffff pref]
[ 5.696597] usb 2-1: new SuperSpeed Gen 1 USB device number 2 using tegra-xub
[ 5.697675] pci 0004:00:00.0: BAR 14: assigned [mem 0x2428000000-0x24280ffff]
[ 5.698891] pci 0004:01:00.0: BAR 6: assigned [mem 0x2428000000-0x242801ffff]
[ 5.706421] pci 0004:01:00.0: BAR 0: assigned [mem 0x2428020000-0x2428023fff]
[ 5.714200] pci 0004:00:00.0: PCI bridge to [bus 01-ff]
[ 5.719369] pci 0004:00:00.0: bridge window [mem 0x2428000000-0x24280fffff]
[ 5.722111] usb 2-1: New USB device found, idVendor=0424, idProduct=5744, bc1
[ 5.726558] pci 0004:00:00.0: Max Payload Size set to 256/ 256 (was 256), 2
[ 5.734946] usb 2-1: New USB device strings: Mfr=2, Product=3, SerialNumber=0
[ 5.743666] pci 0004:01:00.0: Max Payload Size set to 256/ 512 (was 128), 2
[ 5.750867] usb 2-1: Product: USB5744
[ 5.759679] pcieport 0004:00:00.0: Adding to iommu group 9
[ 5.763117] usb 2-1: Manufacturer: Microchip Tech
[ 5.768737] hub 2-1:1.0: USB hub found
[ 5.773477] pcieport 0004:00:00.0: PME: Signaling with IRQ 57
[ 5.778577] hub 2-1:1.0: 4 ports detected
[ 5.783043] pcieport 0004:00:00.0: AER: enabled with IRQ 57
[ 5.793095] nvme 0004:01:00.0: Adding to iommu group 9
[ 5.798298] nvme nvme0: pci function 0004:01:00.0
[ 5.802460] nvme 0004:01:00.0: enabling device (0000 → 0002)
[ 5.808218] tegra194-pcie 140a0000.pcie: Using GICv2m MSI allocator
[ 5.812617] nvme nvme0: Shutdown timeout set to 8 seconds
[ 5.828120] vdd-3v3-sd: supplied by vdd-3v3
[ 5.828748] irq: IRQ296: trimming hierarchy from :pmc@c360000
[ 5.829922] usb-conn-gpio 3520000.xusb_padctl:ports:usb2-0:connector: repeat0
[ 5.831336] tegra194-isp5 14800000.isp: initialized
[ 5.832001] nvme nvme0: allocated 64 MiB host memory buffer.
[ 5.852081] tegra194-vi5 13e40000.host1x:vi0@15c00000: initialized
[ 5.854366] (NULL device *): fops function table already registered
[ 5.862078] tegra194-vi5 13e40000.host1x:vi1@14c00000: initialized
[ 5.867347] sdhci-tegra 3400000.sdhci: Got CD GPIO
[ 5.867448] tegra194-pcie 140a0000.pcie: Using GICv2m MSI allocator
[ 5.878252] irq: IRQ297: trimming hierarchy from :interrupt-controller@f40001
[ 5.887842] sdhci-tegra 3400000.sdhci: wakeup init done, cdirq 294
[ 5.898758] nvme nvme0: 8/0/0 default/read/poll queues
[ 5.900336] nvme0n1: p1 p2 p3 p4 p5 p6 p7 p8 p9 p10 p11 p12 p13 p14 p15
[ 5.903787] usb 1-2.1: new low-speed USB device number 3 using tegra-xusb
[ 5.992928] tegra194-pcie 140a0000.pcie: host bridge /pcie@140a0000 ranges:
[ 5.993126] tegra194-pcie 140a0000.pcie: IO 0x002a100000…0x002a1fffff0
[ 5.993353] tegra194-pcie 140a0000.pcie: MEM 0x3528000000…0x352fffffff0
[ 5.993578] tegra194-pcie 140a0000.pcie: MEM 0x3240000000…0x3527ffffff0
[ 6.030999] usb 1-2.1: New USB device found, idVendor=03f0, idProduct=2224, 0
[ 6.031227] usb 1-2.1: New USB device strings: Mfr=1, Product=2, SerialNumbe0
[ 6.031425] usb 1-2.1: Product: USB Keyboard
[ 6.031540] usb 1-2.1: Manufacturer: BTC
[ 6.045070] input: BTC USB Keyboard as /devices/platform/3610000.xhci/usb1/10
[ 6.099936] tegra194-pcie 140a0000.pcie: Link up
[ 6.102270] tegra194-pcie 140a0000.pcie: PCI host bridge to bus 0008:00
[ 6.102469] pci_bus 0008:00: root bus resource [bus 00-ff]
[ 6.102616] pci_bus 0008:00: root bus resource [io 0x200000-0x2fffff] (bus )
[ 6.102869] pci_bus 0008:00: root bus resource [mem 0x3528000000-0x352ffffff)
[ 6.103141] pci_bus 0008:00: root bus resource [mem 0x3240000000-0x3527fffff]
[ 6.103392] pci 0008:00:00.0: [10de:229c] type 01 class 0x060400
[ 6.103702] pci 0008:00:00.0: PME# supported from D0 D3hot
[ 6.104258] hid-generic 0003:03F0:2224.0001: input,hidraw0: USB HID v1.10 Ke0
[ 6.108095] pci 0008:01:00.0: [10ec:8168] type 00 class 0x020000
[ 6.108386] pci 0008:01:00.0: reg 0x10: [io 0x0000-0x00ff]
[ 6.108712] pci 0008:01:00.0: reg 0x18: [mem 0x00000000-0x00000fff 64bit]
[ 6.108996] pci 0008:01:00.0: reg 0x20: [mem 0x00000000-0x00003fff 64bit]
[ 6.110196] pci 0008:01:00.0: supports D1 D2
[ 6.110312] pci 0008:01:00.0: PME# supported from D0 D1 D2 D3hot D3cold
[ 6.117433] pci 0008:00:00.0: BAR 14: assigned [mem 0x3528000000-0x35280ffff]
[ 6.120343] pci 0008:00:00.0: BAR 13: assigned [io 0x200000-0x200fff]
[ 6.126904] pci 0008:01:00.0: BAR 4: assigned [mem 0x3528000000-0x3528003fff]
[ 6.134869] pci 0008:01:00.0: BAR 2: assigned [mem 0x3528004000-0x3528004fff]
[ 6.142741] pci 0008:01:00.0: BAR 0: assigned [io 0x200000-0x2000ff]
[ 6.149154] pci 0008:00:00.0: PCI bridge to [bus 01-ff]
[ 6.154379] pci 0008:00:00.0: bridge window [io 0x200000-0x200fff]
[ 6.160768] pci 0008:00:00.0: bridge window [mem 0x3528000000-0x35280fffff]
[ 6.168128] pci 0008:00:00.0: Max Payload Size set to 128/ 256 (was 256), 2
[ 6.176665] pci 0008:01:00.0: Max Payload Size set to 128/ 128 (was 128), 2
[ 6.185360] pcieport 0008:00:00.0: Adding to iommu group 10
[ 6.190999] pcieport 0008:00:00.0: PME: Signaling with IRQ 59
[ 6.196668] pcieport 0008:00:00.0: AER: enabled with IRQ 59
[ 6.203478] irq: IRQ307: trimming hierarchy from :pmc@c360000
[ 6.208001] irq: IRQ308: trimming hierarchy from :interrupt-controller@f40001
[ 6.215400] input: gpio-keys as /devices/platform/gpio-keys/input/input1
[ 6.222519] tegra-se-nvhost 15810000.se: Adding to iommu group 50
[ 6.228655] tegra-se-nvhost 15810000.se: initialized
[ 6.243138] tegra-se-nvhost 15810000.se: tegra_se_probe: com��WARNING: clockk
��plete
[ 6.243408] tegra-se-nvhost 15820000.se: Adding to iommu group 51
[ 6.245828] tegra-se-nvhost 15820000.se: initialized
[ 6.251544] tegra-se-nvhost 15820000.se: tegra_se_probe: complete
[ 6.256592] tegra-se-nvhost 15840000.se: Adding to iommu group 52
[ 6.263048] tegra-se-nvhost 15840000.se: initialized
[ 6.268948] tegra-se-nvhost 15840000.se: tegra_se_probe: complete
[ 6.274486] tegra_actmon d230000.actmon: in actmon_register()…
[ 6.280092] tegra_actmon d230000.actmon: bwmgr_disable = 1
[ 6.285639] tegra_actmon d230000.actmon: initialization Completed for the del
[ 6.293481] hvc_sysfs: hypervisor is not present
[ 6.327907] usb 1-2.2: new low-speed USB device number 4 using tegra-xusb
[ 6.337381] ALSA device list:
[ 6.337462] No soundcards found.
[ 6.338190] Freeing unused kernel memory: 3968K
[ 6.338386] Run /init as init process
[ 6.351010] Root device found: initrd
[ 6.351488] Mount initrd as rootfs and enter recovery mode
Finding OTA work dir on external storage devices
Checking whether device /dev/mmcblk?p1 exist
Device /dev/mmcblk?p1 does not exist
Checking whether device /dev/sd?1 exist
Device /dev/sd?1 does not exist
Checking whether device /dev/nvme?n1p1 exist
Looking for OTA work directory on the device(s): /dev/nvme0n1p1
[ 6.371580] EXT4-fs (nvme0n1p1): mounted filesystem with ordered data mode. )
OTA work directory /mnt/ota_work is not found on /dev/nvme0n1p1
Finding OTA work dir on internal storage device
mount: /mnt: special device /dev/mmcblk0p1 does not exist.
Failed to mount /dev/mmcblk0p1 to /mnt
OTA work directory is not found on internal and external storage devices
bash: cannot set terminal process group (-1): Inappropriate ioctl for device
bash: no job control in this shell
bash-5.0# [ 6.446829] usb 1-2.2: New USB device found, idVendor=0000, idProd0
[ 6.447038] usb 1-2.2: New USB device strings: Mfr=0, Product=1, SerialNumbe0
[ 6.447216] usb 1-2.2: Product: USB OPTICAL MOUSE
[ 6.452095] input: USB OPTICAL MOUSE as /devices/platform/3610000.xhci/usb12
[ 6.452468] hid-generic 0003:0000:3825.0002: input,hidraw1: USB HID v1.11 Mo0
[ 6.531903] usb 1-2.5: new high-speed USB device number 5 using tegra-xusb
[ 6.636953] usb 1-2.5: New USB device found, idVendor=0424, idProduct=2740, 0
[ 6.637196] usb 1-2.5: New USB device strings: Mfr=1, Product=2, SerialNumbe0
[ 6.637405] usb 1-2.5: Product: Hub Controller
[ 6.637535] usb 1-2.5: Manufacturer: Microchip Tech
[ 6.951922] mmc1: SDHCI controller on 3400000.sdhci [3400000.sdhci] using ADt