part three:
initialized uphy_mrq
HSIO UPHY reset has been de-asserted 0x0
initialized uphy
��
I> Size of partition:��initialized pg_late
initialized pg_mrq_init
swdtimer_init: 0 reg polling start w period 47 ms
initialized swdtimer
initialized hwwdt_late
initialized bwmgr
initialized thermal_host_trip
initialized thermal_mrq
initialized oc_mrq
initialized reset_mrq
initialized mail_mrq
initialized fmon_mrq
initialized clk_mrq
initialized avfs_mrq
initialized i2c_mrq
initialized tag_mrq
initialized bwmgr_mrq
initialized console_mrq
missing prod DT calibration data for 199 fmons
initialized clk_sync_fmon_post
�� 3670016
I> Binary@ device:3/0 block-24832 (partition size: 0x380000), name: A_cpu-bootle
initialized noc_late
initialized cvc
��
��initialized avfs_clk_mach_post
initialized avfs_clk_platform_post
initialized cvc_late
initialized rm
initialized console_late
handling unreferenced clks
enable can1_core
enable can1_host
enable can2_core
enable can2_host
enable pwm3
enable mss_encrypt
enable maud
enable pllg_ref
enable dsi_core
enable aza_2xbit
enable xusb_ss
enable xusb_fs
enable xusb_falcon
enable xusb_core_mux
enable dsi_lp
initialized clk_mach_post
initialized pg_post
initialized regulator_post
��[ 2.668721] Camera-FW on t234-rce-safe ready SHA1=97e50cbf (crt 20.057 ms)
��initialized profile
initialized fuse_late
initialized mrq
initialized patrol_scrubber
initialized cactmon
initialized extras_post
bpmp: init complete
��I> Partition name: A_secure-os
I> Size of partition: 4194304
I> Binary@ device:3/0 block-32000 (partition size: 0x400000), name: A_secure-os
��DCE: FW Boot Done
��I> MB2-params @ 0x40060000
I> cpubl: Authentication Finalize Done
I> Binary cpubl loaded successfully at 0x468200000
I> tos: Authentication Finalize Done
I> Binary tos loaded successfully at 0x477dfe000
I> Relocating OP-TEE dtb from: 0x477eff770 to 0x468630000, size: 0x1976
I> [0] START: 0x80000000, SIZE: 0x3e8670000
I> [1] START: 0x46e000000, SIZE: 0x2000000
I> Setting NS memory ranges to OP-TEE dtb finished.
I> Partition name: A_eks
I> Size of partition: 262144
I> Binary@ device:3/0 block-44288 (partition size: 0x40000), name: A_eks
I> eks: Authentication Finalize Done
I> Binary eks loaded successfully at 0x469800200
I> EKB detected (length: 0x410) @ VA:0x469800200
I> Task: Prepare TOS params (0x50018580)
I> Setting EKB blob info to OPTEE dtb finished.
I> Setting OPTEE arg3: 0x468630000
I> Task: OEM SC7 context save (0x500197dc)
I> OEM sc7 context saved
I> Task: Disable MSS perf stats (0x50026b08)
I> Task: Program display sticky bits (0x50026a84)
I> Task: Storage device deinit (0x50001eec)
I> Task: SMMU external bypass disable (0x50016a60)
I> Task: SMMU init (0x5001697c)
I> Task: Program GICv3 registers (0x50026ba8)
I> Task: Audit firewall settings (0x50023bd0)
I> Task: Bootchain failure check (0x50002434)
I> Current Boot-Chain Slot: 0
I> BR-BCT Boot-Chain is 0, and status is 1. Set UPDATE_BRBCT bit to 0
I> MB2 finished
��NOTICE: BL31: v2.6(release):07eea4970
NOTICE: BL31: Built : 07:55:15, Mar 19 2023
I/TC:
I/TC: Non-secure external DT found
I/TC: OP-TEE version: 3.19 (gcc version 9.3.0 (Buildroot 2020.08)) #2 Sun Mar 14
I/TC: WARNING: This OP-TEE configuration might be insecure!
I/TC: WARNING: Please check https://optee.readthedocs.io/en/latest/architecturel
I/TC: Primary CPU initializing
I/TC: WARNING: Test OEM keys are being used!
I/TC: This is only for TZ-SE testing and should NOT be used for a shipping prod!
I/TC: Primary CPU switching to normal world boot
��
Jetson UEFI firmware (version 3.1-32827747 built on 2023-03-19T