I have bricked Linkit 7688 duo

Hi

Suman,


We tested with below hardware connection and software configuration. It works with blinking code.





C:Program Files (x86)Arduinoarduino-builder -dump-prefs -logger=machine -hardware C:Program Files (x86)Arduinohardware -hardware C:Usersxyu6AppDataLocalArduino15packages -tools C:Program Files (x86)Arduino ools-builder -tools C:Program Files (x86)Arduinohardware oolsavr -tools C:Usersxyu6AppDataLocalArduino15packages -built-in-libraries C:Program Files (x86)Arduinolibraries -libraries C:Usersxyu6DocumentsArduinolibraries -fqbn=LinkIt:avr:smart7688 -vid-pid=0X0E8D_0XAB00 -ide-version=10809 -build-path C:Usersxyu6AppDataLocalTemparduino_build_486811 -warnings=none -build-cache C:Usersxyu6AppDataLocalTemparduino_cache_108748 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.avrdude.path=C:Program Files (x86)Arduinohardware oolsavr -prefs=runtime.tools.avrdude-6.0.1-arduino5.path=C:Usersxyu6AppDataLocalArduino15packagesarduino oolsavrdude6.0.1-arduino5 -prefs=runtime.tools.avr-gcc.path=C:Program Files (x86)Arduinohardware oolsavr -prefs=runtime.tools.avr-gcc-4.8.1-arduino5.path=C:Usersxyu6AppDataLocalArduino15packagesarduino oolsavr-gcc4.8.1-arduino5 -prefs=runtime.tools.avrdude-6.3.0-arduino14.path=C:Program Files (x86)Arduinohardware oolsavr -prefs=runtime.tools.arduinoOTA.path=C:Program Files (x86)Arduinohardware oolsavr -prefs=runtime.tools.arduinoOTA-1.2.1.path=C:Program Files (x86)Arduinohardware oolsavr -prefs=runtime.tools.avr-gcc-5.4.0-atmel3.6.1-arduino2.path=C:Program Files (x86)Arduinohardware oolsavr -verbose C:Usersxyu6AppDataLocalTemparduino_modified_sketch_138378Blink.ino
C:Program Files (x86)Arduinoarduino-builder -compile -logger=machine -hardware C:Program Files (x86)Arduinohardware -hardware C:Usersxyu6AppDataLocalArduino15packages -tools C:Program Files (x86)Arduino ools-builder -tools C:Program Files (x86)Arduinohardware oolsavr -tools C:Usersxyu6AppDataLocalArduino15packages -built-in-libraries C:Program Files (x86)Arduinolibraries -libraries C:Usersxyu6DocumentsArduinolibraries -fqbn=LinkIt:avr:smart7688 -vid-pid=0X0E8D_0XAB00 -ide-version=10809 -build-path C:Usersxyu6AppDataLocalTemparduino_build_486811 -warnings=none -build-cache C:Usersxyu6AppDataLocalTemparduino_cache_108748 -prefs=build.warn_data_percentage=75 -prefs=runtime.tools.avrdude.path=C:Program Files (x86)Arduinohardware oolsavr -prefs=runtime.tools.avrdude-6.0.1-arduino5.path=C:Usersxyu6AppDataLocalArduino15packagesarduino oolsavrdude6.0.1-arduino5 -prefs=runtime.tools.avr-gcc.path=C:Program Files (x86)Arduinohardware oolsavr -prefs=runtime.tools.avr-gcc-4.8.1-arduino5.path=C:Usersxyu6AppDataLocalArduino15packagesarduino oolsavr-gcc4.8.1-arduino5 -prefs=runtime.tools.avrdude-6.3.0-arduino14.path=C:Program Files (x86)Arduinohardware oolsavr -prefs=runtime.tools.arduinoOTA.path=C:Program Files (x86)Arduinohardware oolsavr -prefs=runtime.tools.arduinoOTA-1.2.1.path=C:Program Files (x86)Arduinohardware oolsavr -prefs=runtime.tools.avr-gcc-5.4.0-atmel3.6.1-arduino2.path=C:Program Files (x86)Arduinohardware oolsavr -verbose C:Usersxyu6AppDataLocalTemparduino_modified_sketch_138378Blink.ino
Using board 'smart7688' from platform in folder: C:Usersxyu6AppDataLocalArduino15packagesLinkIthardwareavr.1.8
Using core 'arduino' from platform in folder: C:Program Files (x86)Arduinohardwarearduinoavr
WARNING: Category 'Device' in library Music Shield is not valid. Setting to 'Uncategorized'
Detecting libraries used...
"C:\Program Files (x86)\Arduino\hardware\tools\avr/bin/avr-g++" -c -g -Os -w -std=gnu++11 -fno-exceptions -ffunction-sections -fdata-sections -fno-threadsafe-statics -w -x c++ -E -CC -mmcu=atmega32u4 -DF_CPU=8000000L -DARDUINO=10809 -DARDUINO_AVR_LINKITSMART7688 -DARDUINO_ARCH_AVR -DUSB_VID=0x0E8D -DUSB_PID=0xAB01 "-DUSB_MANUFACTURER="MediaTek Labs"" "-DUSB_PRODUCT="LinkIt Smart 7688 Duo"" "-IC:\Program Files (x86)\Arduino\hardware\arduino\avr\cores\arduino" "-IC:\Users\xyu6\AppData\Local\Arduino15\packages\LinkIt\hardware\avr\0.1.8\variants\smart7688" "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811\sketch\Blink.ino.cpp" -o nul
Generating function prototypes...
"C:\Program Files (x86)\Arduino\hardware\tools\avr/bin/avr-g++" -c -g -Os -w -std=gnu++11 -fno-exceptions -ffunction-sections -fdata-sections -fno-threadsafe-statics -w -x c++ -E -CC -mmcu=atmega32u4 -DF_CPU=8000000L -DARDUINO=10809 -DARDUINO_AVR_LINKITSMART7688 -DARDUINO_ARCH_AVR -DUSB_VID=0x0E8D -DUSB_PID=0xAB01 "-DUSB_MANUFACTURER="MediaTek Labs"" "-DUSB_PRODUCT="LinkIt Smart 7688 Duo"" "-IC:\Program Files (x86)\Arduino\hardware\arduino\avr\cores\arduino" "-IC:\Users\xyu6\AppData\Local\Arduino15\packages\LinkIt\hardware\avr\0.1.8\variants\smart7688" "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811\sketch\Blink.ino.cpp" -o "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811\preproc\ctags_target_for_gcc_minus_e.cpp"
"C:\Program Files (x86)\Arduino\tools-builder\ctags\5.8-arduino11/ctags" -u --language-force=c++ -f - --c++-kinds=svpf --fields=KSTtzns --line-directives "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811\preproc\ctags_target_for_gcc_minus_e.cpp"
Compiling sketch...
"C:\Program Files (x86)\Arduino\hardware\tools\avr/bin/avr-g++" -c -g -Os -w -std=gnu++11 -fno-exceptions -ffunction-sections -fdata-sections -fno-threadsafe-statics -MMD -mmcu=atmega32u4 -DF_CPU=8000000L -DARDUINO=10809 -DARDUINO_AVR_LINKITSMART7688 -DARDUINO_ARCH_AVR -DUSB_VID=0x0E8D -DUSB_PID=0xAB01 "-DUSB_MANUFACTURER="MediaTek Labs"" "-DUSB_PRODUCT="LinkIt Smart 7688 Duo"" "-IC:\Program Files (x86)\Arduino\hardware\arduino\avr\cores\arduino" "-IC:\Users\xyu6\AppData\Local\Arduino15\packages\LinkIt\hardware\avr\0.1.8\variants\smart7688" "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811\sketch\Blink.ino.cpp" -o "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811\sketch\Blink.ino.cpp.o"
Compiling libraries...
Compiling core...
Using precompiled core: C:Usersxyu6AppDataLocalTemparduino_cache_108748corecore_LinkIt_avr_smart7688_0c812875ac70eb4a9b385d8fb077f54c.a
Linking everything together...
"C:\Program Files (x86)\Arduino\hardware\tools\avr/bin/avr-gcc" -w -Os -Wl,--gc-sections -mmcu=atmega32u4 -o "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811/Blink.ino.elf" "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811\sketch\Blink.ino.cpp.o" "C:\Users\xyu6\AppData\Local\Temp\arduino_cache_108748\core\core_LinkIt_avr_smart7688_0c812875ac70eb4a9b385d8fb077f54c.a" "-LC:\Users\xyu6\AppData\Local\Temp\arduino_build_486811" -lm
"C:\Program Files (x86)\Arduino\hardware\tools\avr/bin/avr-objcopy" -O ihex -j .eeprom --set-section-flags=.eeprom=alloc,load --no-change-warnings --change-section-lma .eeprom=0 "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811/Blink.ino.elf" "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811/Blink.ino.eep"
"C:\Program Files (x86)\Arduino\hardware\tools\avr/bin/avr-objcopy" -O ihex -R .eeprom "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811/Blink.ino.elf" "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811/Blink.ino.hex"
"C:\Program Files (x86)\Arduino\hardware\tools\avr/bin/avr-size" -A "C:\Users\xyu6\AppData\Local\Temp\arduino_build_486811/Blink.ino.elf"
Sketch uses 4542 bytes (15%) of program storage space. Maximum is 28672 bytes.
Global variables use 150 bytes of dynamic memory.
Forcing reset using 1200bps open/close on port COM96
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
PORTS {COM69, COM70, COM96, } / {COM69, COM70, COM96, } => {}
Uploading using selected port: COM96
C:Program Files (x86)Arduinohardware oolsavr/bin/avrdude -CC:Usersxyu6AppDataLocalArduino15packagesLinkIthardwareavr.1.8/avrdude.conf -v -patmega32u4 -cavr109 -PCOM96 -b57600 -D -Uflash:w:C:Usersxyu6AppDataLocalTemparduino_build_486811/Blink.ino.hex:i

avrdude: Version 6.3-20171130
Copyright (c) 2000-2005 Brian Dean, http://www.bdmicro.com/
Copyright (c) 2007-2014 Joerg Wunsch

System wide configuration file is "C:Usersxyu6AppDataLocalArduino15packagesLinkIthardwareavr.1.8/avrdude.conf"

Using Port : COM96
Using Programmer : avr109
Overriding Baud Rate : 57600
AVR Part : ATmega32U4
Chip Erase delay : 9000 us
PAGEL : PD7
BS2 : PA0
RESET disposition : dedicated
RETRY pulse : SCK
serial program mode : yes
parallel program mode : yes
Timeout : 200
StabDelay : 100
CmdexeDelay : 25
SyncLoops : 32
ByteDelay : 0
PollIndex : 3
PollValue : 0x53
Memory Detail :

Block Poll Page Polled
Memory Type Mode Delay Size Indx Paged Size Size #Pages MinW MaxW ReadBack
----------- ---- ----- ----- ---- ------ ------ ---- ------ ----- ----- ---------
eeprom 65 20 4 0 no 1024 4 0 9000 9000 0x00 0x00
flash 65 6 128 0 yes 32768 128 256 4500 4500 0x00 0x00
lfuse 0 0 0 0 no 1 0 0 9000 9000 0x00 0x00
hfuse 0 0 0 0 no 1 0 0 9000 9000 0x00 0x00
efuse 0 0 0 0 no 1 0 0 9000 9000 0x00 0x00
lock 0 0 0 0 no 1 0 0 9000 9000 0x00 0x00
calibration 0 0 0 0 no 1 0 0 0 0 0x00 0x00
signature 0 0 0 0 no 3 0 0 0 0 0x00 0x00

Programmer Type : butterfly
Description : Atmel AppNote AVR109 Boot Loader

Connecting to programmer: .
Found programmer: Id = "CATERIN"; type = S
Software Version = 1.0; No Hardware Version given.
Programmer supports auto addr increment.
Programmer supports buffered memory access with buffersize=128 bytes.

Programmer supports the following devices:
Device code: 0x44

avrdude: devcode selected: 0x44
avrdude: AVR device initialized and ready to accept instructions

Reading | ################################################## | 100% 0.00s

avrdude: Device signature = 0x1e9587 (probably m32u4)
avrdude: reading input file "C:Usersxyu6AppDataLocalTemparduino_build_486811/Blink.ino.hex"
avrdude: writing flash (4542 bytes):

Writing | ################################################## | 100% 0.37s

avrdude: 4542 bytes of flash written
avrdude: verifying flash memory against C:Usersxyu6AppDataLocalTemparduino_build_486811/Blink.ino.hex:
avrdude: load data flash data from input file C:Usersxyu6AppDataLocalTemparduino_build_486811/Blink.ino.hex:
avrdude: input file C:Usersxyu6AppDataLocalTemparduino_build_486811/Blink.ino.hex contains 4542 bytes
avrdude: reading on-chip flash data:

Reading | ################################################## | 100% 0.07s

avrdude: verifying ...
avrdude: 4542 bytes of flash verified

avrdude done. Thank you.


Thanks

best rgds
Bill