First measurement location - without copper on both sides:
Second measurement location - with copper on both sides:
Subtract the first measurement from the second measurement and obtain a thickness of copper on both sides. 1.604-1.563 =0.041mm. Divide this value by 2 and obtain the thickness of copper. Turned 0.0205mm ~ 20um or 0.5oz