Dear R & D Engineers.
You still worry about how to choose a low power modules,EMW3162 Would be a good choice.
Introduction:
EMW3162 is the new module that design by MXCHIP in the 2013. For the embedded products applications, it focus on the ultra-low power low cost. This Wi-Fi wireless LAN module. It combines the latest Wi-Fi technology and microcontroller technology, within IEEE802.11b/g/n wireless communications and a variety of energy-saving mode, widely used in a variety of new intelligent electronic products. It has the latest features EMW316x series modules, but also keep the pin is fully compatible with EMW3280 module.
EMW3162 built-in frequency up to 120MHz Cortex-M3 microcontroller STM32F205RG, 1M byte of Flash, 128k bytes of SRAM and extensive peripheral functions with the MxchipWnet embedded Wi-Fi firmware.
Users can easy and quick add Wi-Fi network communications capabilities for embedded devices. You can use MxchipWNet software library developed directly on a variety of embedded Wi-Fi module applications.
Typical applications:
Building automation / access control, security control systems
Automatic House appliances
Medical and personal care system
Mobile point of sale system (POS)
Automotive Electronics
Features:
EasyLink a key configuration
Ultra-low power consumption, keep the network connection only 7mA
Seamless roaming switch
Network transmission speed, the actual up to 20Mbps
Built-in real-time operating system, the new software system
Let’s discuss together How to choose a suitable WI-FI module…
if you need any help ,just let me know!