Getting maximum range out of XIAO nrf52840 with bluefruit.h

I re-tested in a park with no metal around, and there was a huge difference between Sense and non-Sense. There was a difference in the distance needed to connect and the distance to disconnect.
The non-sense has four short wires that are connected and may be affected.

              connect         disconnect
Sense           10m             25m
non-Sense       5m              6m
1 Like