Flashing reComputer J4012 with Jetpack 5.1.2

@Seeed_Seraphina : i’m facing a very similar issue. Tried with options mentioned but it didn’t work.

# Entry added by NVIDIA initrd flash tool
/home/orkohunter/mfi_recomputer-orin-j401/tools/kernel_flash/tmp 127.0.0.1(rw,nohide,insecure,no_subtree_check,async,no_root_squash)
rpcbind: another rpcbind is already running. Aborting
Export list for localhost:
/home/orkohunter/mfi_recomputer-orin-j401/tools/kernel_flash/tmp 127.0.0.1
/home/orkohunter/mfi_recomputer-orin-j401/recomputer-orin-j401.conf: line 29: /home/orkohunter/mfi_recomputer-orin-j401/p3768-0000-p3767-0000-a0.conf: No such file or directory
/home/orkohunter/mfi_recomputer-orin-j401/recomputer-orin-j401.conf: line 29: /home/orkohunter/mfi_recomputer-orin-j401/p3768-0000-p3767-0000-a0.conf: No such file or directory
# Entry added by NVIDIA initrd flash tool
/home/orkohunter/mfi_recomputer-orin-j401/tools/kernel_flash/tmp 127.0.0.1(rw,nohide,insecure,no_subtree_check,async,no_root_squash)
rpcbind: another rpcbind is already running. Aborting
Export list for localhost:
/home/orkohunter/mfi_recomputer-orin-j401/tools/kernel_flash/tmp 127.0.0.1
/home/orkohunter/mfi_recomputer-orin-j401/tools/kernel_flash/l4t_initrd_flash_internal.sh --network usb0 --usb-instance 1-11 --device-instance 0 --flash-only --external-device nvme0n1p1 -c "tools/kernel_flash/flash_l4t_nvme.xml" -S 80GiB --network usb0 recomputer-orin-j401 external
/home/orkohunter/mfi_recomputer-orin-j401/recomputer-orin-j401.conf: line 29: /home/orkohunter/mfi_recomputer-orin-j401/p3768-0000-p3767-0000-a0.conf: No such file or directory
/home/orkohunter/mfi_recomputer-orin-j401/recomputer-orin-j401.conf: line 29: /home/orkohunter/mfi_recomputer-orin-j401/p3768-0000-p3767-0000-a0.conf: No such file or directory
**********************************************
*                                            *
*  Step 1: Build the flashing environment    *
*                                            *
**********************************************
Create flash environment 0
~/mfi_recomputer-orin-j401/bootloader ~/mfi_recomputer-orin-j401
~/mfi_recomputer-orin-j401
Finish creating flash environment 0.
****************************************************
*                                                  *
*  Step 2: Boot the device with flash initrd image *
*                                                  *
****************************************************
~/mfi_recomputer-orin-j401/temp_initrdflash/bootloader0 ~/mfi_recomputer-orin-j401
./tegraflash.py --bl uefi_jetson_with_dtb_aligned_blob_w_bin_sigheader.bin.encrypt --bct br_bct_BR.bct --securedev  --bldtb tegra234-j401-p3768-0000+p3767-0001-recomputer.dtb --applet rcm_2_encrypt.rcm --applet_softfuse rcm_1_encrypt.rcm --instance 1-11 --cmd "rcmboot"  --cfg secureflash.xml --chip 0x23 --mb1_bct mb1_bct_MB1_sigheader.bct.encrypt --mem_bct mem_rcm_sigheader.bct.encrypt --mb1_cold_boot_bct mb1_cold_boot_bct_MB1_sigheader.bct.encrypt --mb1_bin mb1_t234_prod_aligned_sigheader.bin.encrypt --psc_bl1_bin psc_bl1_t234_prod_aligned_sigheader.bin.encrypt --mem_bct_cold_boot mem_coldboot_sigheader.bct.encrypt  --bins "psc_fw pscfw_t234_prod_sigheader.bin.encrypt; mts_mce mce_flash_o10_cr_prod_sigheader.bin.encrypt; tsec_fw tsec_t234_sigheader.bin.encrypt; mb2_applet applet_t234_sigheader.bin.encrypt; mb2_bootloader mb2_t234_with_mb2_cold_boot_bct_MB2_sigheader.bin.encrypt; xusb_fw xusb_t234_prod_sigheader.bin.encrypt; pva_fw nvpva_020_sigheader.fw.encrypt; dce_fw display-t234-dce_sigheader.bin.encrypt; nvdec nvdec_t234_prod_sigheader.fw.encrypt; bpmp_fw bpmp_t234-TE980M-A1_prod_sigheader.bin.encrypt; bpmp_fw_dtb tegra234-bpmp-3767-0001-3509-a02_with_odm_sigheader.dtb.encrypt; rce_fw camera-rtcpu-t234-rce_sigheader.img.encrypt; ape_fw adsp-fw_sigheader.bin.encrypt; spe_fw spe_t234_sigheader.bin.encrypt; tos tos-optee_t234_sigheader.img.encrypt; eks eks_t234_sigheader.img.encrypt; kernel boot0.img; kernel_dtb tegra234-j401-p3768-0000+p3767-0001-recomputer.dtb"    --bct_backup
Welcome to Tegra Flash
version 1.0.0
Type ? or help for help and q or quit to exit
Use ! to execute system commands


 Entering RCM boot

[   0.0215 ] mb1_t234_prod_aligned_sigheader.bin.encrypt filename is from --mb1_bin
[   0.0215 ] psc_bl1_t234_prod_aligned_sigheader.bin.encrypt filename is from --psc_bl1_bin
[   0.0215 ] rcm boot with presigned binaries
[   0.0229 ] tegrarcm_v2 --instance 1-11 --new_session --chip 0x23 0 --uid --download bct_br br_bct_BR.bct --download mb1 mb1_t234_prod_aligned_sigheader.bin.encrypt --download psc_bl1 psc_bl1_t234_prod_aligned_sigheader.bin.encrypt --download bct_mb1 mb1_bct_MB1_sigheader.bct.encrypt
[   0.0244 ] BR_CID: 0x80012344705DF1E32400000019018180
[   0.0522 ] Sending bct_br
[   0.0661 ] Sending mb1
[   0.0667 ] Sending psc_bl1
[   0.0755 ] Sending bct_mb1
[   0.0811 ] Generating blob for T23x
[   0.0859 ] tegrahost_v2 --chip 0x23 0 --generateblob blob.xml blob.bin
[   0.0882 ] The number of images in blob is 19
[   0.0891 ] blobsize is 101230423
[   0.0894 ] Added binary blob_uefi_jetson_with_dtb_aligned_blob_w_bin_sigheader.bin.encrypt of size 3308064
[   0.1473 ] Added binary blob_pscfw_t234_prod_sigheader.bin.encrypt of size 310768
[   0.1484 ] Added binary blob_mce_flash_o10_cr_prod_sigheader.bin.encrypt of size 187120
[   0.1496 ] Added binary blob_tsec_t234_sigheader.bin.encrypt of size 176128
[   0.1507 ] Added binary blob_applet_t234_sigheader.bin.encrypt of size 279808
[   0.1518 ] Not supported type: mb2_applet
[   0.1523 ] Added binary blob_mb2_t234_with_mb2_cold_boot_bct_MB2_sigheader.bin.encrypt of size 440944
[   0.1538 ] Added binary blob_xusb_t234_prod_sigheader.bin.encrypt of size 164864
[   0.1550 ] Added binary blob_nvpva_020_sigheader.fw.encrypt of size 2164640
[   0.1561 ] Added binary blob_display-t234-dce_sigheader.bin.encrypt of size 12071056
[   0.1573 ] Added binary blob_nvdec_t234_prod_sigheader.fw.encrypt of size 294912
[   0.1588 ] Added binary blob_bpmp_t234-TE980M-A1_prod_sigheader.bin.encrypt of size 1027008
[   0.1598 ] Added binary blob_tegra234-bpmp-3767-0001-3509-a02_with_odm_sigheader.dtb.encrypt of size 263488
[   0.1608 ] Added binary blob_camera-rtcpu-t234-rce_sigheader.img.encrypt of size 458096
[   0.1617 ] Added binary blob_adsp-fw_sigheader.bin.encrypt of size 415232
[   0.1623 ] Added binary blob_spe_t234_sigheader.bin.encrypt of size 270336
[   0.1630 ] Added binary blob_tos-optee_t234_sigheader.img.encrypt of size 1887312
[   0.1637 ] Added binary blob_eks_t234_sigheader.img.encrypt of size 9232
[   0.1644 ] Added binary blob_boot0.img of size 77250560
[   0.2106 ] Added binary blob_tegra234-j401-p3768-0000+p3767-0001-recomputer.dtb of size 249751
[   0.2967 ] tegrarcm_v2 --instance 1-11 --chip 0x23 0 --pollbl --download bct_mem mem_rcm_sigheader.bct.encrypt --download blob blob.bin
[   0.2990 ] BL: version 1.4.0.4-t234-54845784-e89ea9bc last_boot_error: 0
[   0.3422 ] Sending bct_mem
[   0.3679 ] Sending blob
[   0.4850 ] ERROR: might be timeout in USB write.
Error: Return value 3
Command tegrarcm_v2 --instance 1-11 --chip 0x23 0 --pollbl --download bct_mem mem_rcm_sigheader.bct.encrypt --download blob blob.bin
Cleaning up...