Esp32s3 sense as mass storage

just when i thought it was all over, PJ
i tried the above sketch and it brought up multiple issues when it tried to compile
im proper out of my depth on this one, so i will be eternally grateful if you can point out where i am going wrong (again)
Thank you
T

7c:/users/dickhead/appdata/local/arduino15/packages/esp32/tools/esp-xs3/2302/bin/…/lib/gcc/xtensa-esp32s3-elf/12.2.0/…/…/…/…/xtensa-esp32s3-elf/bin/ld.exe: C:\Users\Dickhead\AppData\Local\Temp\arduino-core-cache\core_98204d0b639d21dc3e39931c8f0d0b48.a(USBMSC.cpp.o): in function tud_msc_inquiry_cb': C:\Users\Dickhead\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.0.1\cores\esp32/USBMSC.cpp:70: multiple definition of tud_msc_inquiry_cb’; C:\Users\Dickhead\AppData\Local\Temp\arduino-sketch-5470C80684560499573BD06C50BC00E3\libraries\Adafruit_TinyUSB_Arduino\arduino\msc\Adafruit_USBD_MSC.cpp.o:c:\Users\Dickhead\Documents\Arduino\libraries\Adafruit_TinyUSB_Arduino\src\arduino\msc/Adafruit_USBD_MSC.cpp:133: first defined here
c:/users/dickhead/appdata/local/arduino15/packages/esp32/tools/esp-xs3/2302/bin/…/lib/gcc/xtensa-esp32s3-elf/12.2.0/…/…/…/…/xtensa-esp32s3-elf/bin/ld.exe: C:\Users\Dickhead\AppData\Local\Temp\arduino-core-cache\core_98204d0b639d21dc3e39931c8f0d0b48.a(USBMSC.cpp.o): in function tud_msc_test_unit_ready_cb': C:\Users\Dickhead\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.0.1\cores\esp32/USBMSC.cpp:79: multiple definition of tud_msc_test_unit_ready_cb’; C:\Users\Dickhead\AppData\Local\Temp\arduino-sketch-5470C80684560499573BD06C50BC00E3\libraries\Adafruit_TinyUSB_Arduino\arduino\msc\Adafruit_USBD_MSC.cpp.o:c:\Users\Dickhead\Documents\Arduino\libraries\Adafruit_TinyUSB_Arduino\src\arduino\msc/Adafruit_USBD_MSC.cpp:156: first defined here
c:/users/dickhead/appdata/local/arduino15/packages/esp32/tools/esp-xs3/2302/bin/…/lib/gcc/xtensa-esp32s3-elf/12.2.0/…/…/…/…/xtensa-esp32s3-elf/bin/ld.exe: C:\Users\Dickhead\AppData\Local\Temp\arduino-core-cache\core_98204d0b639d21dc3e39931c8f0d0b48.a(USBMSC.cpp.o): in function tud_msc_capacity_cb': C:\Users\Dickhead\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.0.1\cores\esp32/USBMSC.cpp:86: multiple definition of tud_msc_capacity_cb’; C:\Users\Dickhead\AppData\Local\Temp\arduino-sketch-5470C80684560499573BD06C50BC00E3\libraries\Adafruit_TinyUSB_Arduino\arduino\msc\Adafruit_USBD_MSC.cpp.o:c:\Users\Dickhead\Documents\Arduino\libraries\Adafruit_TinyUSB_Arduino\src\arduino\msc/Adafruit_USBD_MSC.cpp:177: first defined here
c:/users/dickhead/appdata/local/arduino15/packages/esp32/tools/esp-xs3/2302/bin/…/lib/gcc/xtensa-esp32s3-elf/12.2.0/…/…/…/…/xtensa-esp32s3-elf/bin/ld.exe: C:\Users\Dickhead\AppData\Local\Temp\arduino-core-cache\core_98204d0b639d21dc3e39931c8f0d0b48.a(USBMSC.cpp.o): in function tud_msc_read10_cb': C:\Users\Dickhead\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.0.1\cores\esp32/USBMSC.cpp:111: multiple definition of tud_msc_read10_cb’; C:\Users\Dickhead\AppData\Local\Temp\arduino-sketch-5470C80684560499573BD06C50BC00E3\libraries\Adafruit_TinyUSB_Arduino\arduino\msc\Adafruit_USBD_MSC.cpp.o:c:\Users\Dickhead\Documents\Arduino\libraries\Adafruit_TinyUSB_Arduino\src\arduino\msc/Adafruit_USBD_MSC.cpp:233: first defined here
c:/users/dickhead/appdata/local/arduino15/packages/esp32/tools/esp-xs3/2302/bin/…/lib/gcc/xtensa-esp32s3-elf/12.2.0/…/…/…/…/xtensa-esp32s3-elf/bin/ld.exe: C:\Users\Dickhead\AppData\Local\Temp\arduino-core-cache\core_98204d0b639d21dc3e39931c8f0d0b48.a(USBMSC.cpp.o): in function tud_msc_write10_cb': C:\Users\Dickhead\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.0.1\cores\esp32/USBMSC.cpp:124: multiple definition of tud_msc_write10_cb’; C:\Users\Dickhead\AppData\Local\Temp\arduino-sketch-5470C80684560499573BD06C50BC00E3\libraries\Adafruit_TinyUSB_Arduino\arduino\msc\Adafruit_USBD_MSC.cpp.o:c:\Users\Dickhead\Documents\Arduino\libraries\Adafruit_TinyUSB_Arduino\src\arduino\msc/Adafruit_USBD_MSC.cpp:246: first defined here
c:/users/dickhead/appdata/local/arduino15/packages/esp32/tools/esp-xs3/2302/bin/…/lib/gcc/xtensa-esp32s3-elf/12.2.0/…/…/…/…/xtensa-esp32s3-elf/bin/ld.exe: C:\Users\Dickhead\AppData\Local\Temp\arduino-core-cache\core_98204d0b639d21dc3e39931c8f0d0b48.a(USBMSC.cpp.o): in function tud_msc_scsi_cb': C:\Users\Dickhead\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.0.1\cores\esp32/USBMSC.cpp:138: multiple definition of tud_msc_scsi_cb’; C:\Users\Dickhead\AppData\Local\Temp\arduino-sketch-5470C80684560499573BD06C50BC00E3\libraries\Adafruit_TinyUSB_Arduino\arduino\msc\Adafruit_USBD_MSC.cpp.o:c:\Users\Dickhead\Documents\Arduino\libraries\Adafruit_TinyUSB_Arduino\src\arduino\msc/Adafruit_USBD_MSC.cpp:190: first defined here
collect2.exe: error: ld returned 1 exit status
Multiple libraries were found for “SPI.h”
Used: C:\Users\Dickhead\AppData\Local\Arduino15\packages\esp32\hardware\esp32\3.0.1\libraries\SPI
Not used: C:\Users\Dickhead\Documents\Arduino\libraries\SPI
exit status 1

Compilation error: exit status 1