DSO203 GCC APP - Community Edition (2.51+SmTech1.8+Fixes)

[code]v1.18

  • More FFT fixes
    - Better timming (less flicker)
    - Drawn over the curve (instead of merge)
    - Accurate scalling (was of by one bit)
    - All valid FFT buckets now displayed (bucket 1 is back from a vacation)
    - Peak frequency marker (chip ripoff)
    - Show FFT meters in the upper right corner:
    - Nyquist (max range)
    - Max: Predominant frequency in the sample
    - Div: Frequency range per divison
    - T1 : Frequecy at marker T1[/code]