BenF,
Thanks a lot for being so responsive to the never ending requests (including mine) for changes/improvement!
On my unit, If I am in FIT mode and looking at the output of the internal signal generator (while powered by the internal battery), the vertical scale continuously alternates back and forth between 1V/div (good display) and 0.5V/div (square wave off the top of display) causing an unstable view. The setting is stable when powered of my laptop’s usb port (the square wave amplitude is bit larger due to the higher supply voltage). Is it possible to adjust the threshold a little for when it decides to increase the sensitivity … and/or put in a little hysteresis so it stabilizes at one setting when near the threshold for vertical sensitivle change?
Thanks,
Dave