Compute Module PoE Board

Hi,



When I looked at the Compute Module PoE Board Documentation , It says When using PoE function, this module supports 27V ~ 57V input, and voltage output is 5V and 2.5V. so can you check the Input Voltage of PoE in Pi Module