Alternative dso firmware [Application Software Design Entry]

May still be soldered to the DSO miniSD card

Owners board version 2.7 can be happy for them developer made connector. power to make it through the diode 3.3V
[attachment=1]CIMG0255.JPG[/attachment]
2.6 The owners will have to solder the 98 pin (PE1) controller.

Will need 93 pin (PB7) software to translate into a high level, thus disabling the built-in flash, signals MOSI, MSCK, MISO take with integrated flash, and 98 pin (PE1) in selecting a low SD card.

Also implement a normal file system on the card FAT32. example



htt ps://mb ed. org/coo kbook/ SD-C ard-File-Sy ste m <–remove spaces from URL



And in the flash controller to leave only the BIOS, the file system, Explorer to select downloads, and will be all happy. 32 Gb enough for all applications



datasheet dso203v2.7[attachment=0]DS203 V2.7.pdf[/attachment]

There is also an additional 2 free pin (PC0, PC1 on the board R33, R34) which can also be used (for example to check a MicroSD slot)