4 Mic Linear Array not recognized

Hi there~,



I follow wiki page and test it well. Can you use the audacity to record the audio files,please? THANKS.

</s>pi@raspberrypi:~ $ pulseaudio --start N: [pulseaudio] main.c: User-configured server at {74222c7487734792b86d4eb5302d9ef4}unix:/run/user/1000/pulse/native, which appears to be local. Probing deeper. pi@raspberrypi:~ $ pactl info Server String: unix:/run/user/1000/pulse/native Library Protocol Version: 32 Server Protocol Version: 32 Is Local: yes Client Index: 7 Tile Size: 65496 User Name: pi Host Name: raspberrypi Server Name: pulseaudio Server Version: 10.0 Default Sample Specification: s32le 8ch 96000Hz Default Channel Map: front-left,front-left-of-center,front-center,front-right,front-right-of-center,rear-center,aux0,aux1 Default Sink: alsa_output.platform-soc_sound.seeed-2ch Default Source: alsa_input.platform-soc_sound.seeed-8ch Cookie: c7b7:a27d pi@raspberrypi:~ $ source ~/env/bin/activate (env) pi@raspberrypi:~ $ cd ~/voice-engine/examples (env) pi@raspberrypi:~/voice-engine/examples $ python kws_alexa_for_4mic_liner_pihat.py ['arecord', '-t', 'raw', '-f', 'S16_LE', '-c', '8', '-r', '16000', '-D', 'default', '-q'] <e>