Seeed Github Update: TFT_Touch_Shield_V2 Now fully supports the Seeeduino Cortex M0+ platform.

Github update



TFT_Touch_Shield_V2 Arduino driver library update. Now add the following platform-driven support:

Arduino Uno(all revisions)/Seeeduino(V4&V4.2)

Arduino Mega/Seeeduino Mega

Arduino Zero(M0)/Seeeduino Lorawan

Arduino Leonardo/Seeeduino Lite

Seeeduino Cortex-M0+/Seeeduino Lotus Cortex-M0+

For specific updates, see our update log here.







Grove_LoRa_433MHz_and_915MHz_RF Arduino driver library update. Now we add support for the hardware serial port, and add support for the Cortex M0 platform.







Arduino Uno(all revisions)/Seeeduino(V4&V4.2)

Arduino Mega/Seeeduino Mega

Arduino Zero(M0)/Seeeduino Lorawan

Arduino Leonardo/Seeeduino Lite

Seeeduino Cortex-M0+/Seeeduino Lotus Cortex-M0+



The detailed update log can be checked here. Here is the test result.

thanks for the efforts to make the shields and boards with more compatibility. :smiley: