I am having issues finding a screen to use. I have already bought a couple of waveshares and Seeds own screen, and none of them are working well. Anyone have any suggestions that meet these requirements:
Requirements:
Displays native resolution on Respeaker or Rock64 (1024x768 minimum)
Known and verifiable compatibility with Rockchip or Respeaker
IPS technology (or symmetrical viewing angle)
4" to 10" in size
Displays in portrait orientation
Touchscreen drivers for Respeaker or Rock64
USB power and touch control
HDMI input