can we use "Millitronic MG360" in Japan

Hello, can we use “Millitronic MG360” in Japan? Thanks a lot in advance!

Hi there,


Yes, you can.

Technical Specifications

Standards IEEE 802.11ad 2300 Mbps @ 60 GHz - SC
Wireless Data Rates Up to 2.25Gbps
Security WPA2
Interface Type-A
Power Supply 5V-1A
Frequency Band IEEE 802.11ad
Channels Channel 2 (FCC,N.America,US,Canada,Japan,Taiwan,China)
Modulation 16-QAM ,BPSK ,QPSK
LEDs Power, Link, Tx/Rx
Transmitted Power 20dBm (Typical)
Antenna Internal Antenna
Color Black
Operating Range Indoor.Up to 10 meters
System Requirements Microsoft Windows 10
Environmental Temperature -20°C - 70°C
Dimensions 110.3 x 59.3 x 17.3mm
Weight 65g

Thanks

best rgds
Bill