Best Smart Wifi Light Bulbs

Can't find a proper forum to drop the topic, drop here.

Moderator: violet

Post Reply
jessicaoscar03
Pre-kindergarten
Pre-kindergarten
Posts: 1
Joined: Fri Jun 22, 2018 4:52 pm

Best Smart Wifi Light Bulbs

Post by jessicaoscar03 » Fri Jun 22, 2018 4:55 pm

Light bulbs have grown exponentially smarter in recent years. You can now replace your standard incandescent bulb with a variety of connected solutions you can control with just a few taps on your smartphone or tablet. So, what should be a smart wifi bulb have?

1. Make Home Lighting Colorful & Security
A19 dimmable LED Wi-Fi bulb can be used as a regular LED light or as a multi-purpose light. 16 million colors are available, color temperature adjustable 2000k~6000k.

2. Convenient to Connect
Connect to internet via Wi-Fi, controlled by APP on smart phones (Android 4.1 above or IOS 8.0 above). Work with Amazon Alexa and Google Home type of voice control.

3.Energy Saving and Long Life
Smart led bulb Reduce lighting energy up to 80%, Rated life span 30000 hours.

4.Easy to Install
Scan the QR code to download the APP, install the lamp(E27 base) and use the APP to control the Wi-Fi bulb(No Hub Required).

Iotton Smart Bulb is a Bluetooth enabled, multicolored, energy efficient smart LED light bulb that you can control with your Smartphone or tablet. It can help you relax or concentrate, change the atmosphere of a room, or bring a party to life.

Post Reply