Post
by rich » Fri Dec 25, 2009 1:48 pm
/*
pins_arduino.c - pin definitions for the Arduino board
Part of Arduino / Wiring Lite
Copyright (c) 2005 David A. Mellis
Modified by Rich Hyde 2009 to add support Seeedmega's other pins
This library is free software; you can redistribute it and/or
modify it under the terms of the GNU Lesser General Public
License as published by the Free Software Foundation; either
version 2.1 of the License, or (at your option) any later version.
This library is distributed in the hope that it will be useful,
but WITHOUT ANY WARRANTY; without even the implied warranty of
MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
Lesser General Public License for more details.
You should have received a copy of the GNU Lesser General
Public License along with this library; if not, write to the
Free Software Foundation, Inc., 59 Temple Place, Suite 330,
Boston, MA 02111-1307 USA
$Id: pins_arduino.c 602 2009-06-01 08:32:11Z dmellis $
*/
#include <avr/io.h>
#include "wiring_private.h"
#include "pins_arduino.h"
// On the Arduino board, digital pins are also used
// for the analog output (software PWM). Analog input
// pins are a separate set.
// ATMEL ATMEGA8 & 168 / ARDUINO
//
// +-\/-+
// PC6 1| |28 PC5 (AI 5)
// (D 0) PD0 2| |27 PC4 (AI 4)
// (D 1) PD1 3| |26 PC3 (AI 3)
// (D 2) PD2 4| |25 PC2 (AI 2)
// PWM+ (D 3) PD3 5| |24 PC1 (AI 1)
// (D 4) PD4 6| |23 PC0 (AI 0)
// VCC 7| |22 GND
// GND 8| |21 AREF
// PB6 9| |20 AVCC
// PB7 10| |19 PB5 (D 13)
// PWM+ (D 5) PD5 11| |18 PB4 (D 12)
// PWM+ (D 6) PD6 12| |17 PB3 (D 11) PWM
// (D 7) PD7 13| |16 PB2 (D 10) PWM
// (D 8) PB0 14| |15 PB1 (D 9) PWM
// +----+
//
// (PWM+ indicates the additional PWM pins on the ATmega168.)
// ATMEL ATMEGA1280 / ARDUINO
//
// 0-7 PE0-PE7 works
// 8-13 PB0-PB5 works
// 14-21 PA0-PA7 works
// 22-29 PH0-PH7 works
// 30-35 PG5-PG0 works
// 36-43 PC7-PC0 works
// 44-51 PJ7-PJ0 works
// 52-59 PL7-PL0 works
// 60-67 PD7-PD0 works
// A0-A7 PF0-PF7
// A8-A15 PK0-PK7
#define PA 1
#define PB 2
#define PC 3
#define PD 4
#define PE 5
#define PF 6
#define PG 7
#define PH 8
#define PJ 10
#define PK 11
#define PL 12
#define REPEAT8(x) x, x, x, x, x, x, x, x
#define BV0TO7 _BV(0), _BV(1), _BV(2), _BV(3), _BV(4), _BV(5), _BV(6), _BV(7)
#define BV7TO0 _BV(7), _BV(6), _BV(5), _BV(4), _BV(3), _BV(2), _BV(1), _BV(0)
#if defined(__AVR_ATmega1280__)
const uint16_t PROGMEM port_to_mode_PGM[] = {
NOT_A_PORT,
&DDRA,
&DDRB,
&DDRC,
&DDRD,
&DDRE,
&DDRF,
&DDRG,
&DDRH,
NOT_A_PORT,
&DDRJ,
&DDRK,
&DDRL,
};
const uint16_t PROGMEM port_to_output_PGM[] = {
NOT_A_PORT,
&PORTA,
&PORTB,
&PORTC,
&PORTD,
&PORTE,
&PORTF,
&PORTG,
&PORTH,
NOT_A_PORT,
&PORTJ,
&PORTK,
&PORTL,
};
const uint16_t PROGMEM port_to_input_PGM[] = {
NOT_A_PIN,
&PINA,
&PINB,
&PINC,
&PIND,
&PINE,
&PINF,
&PING,
&PINH,
NOT_A_PIN,
&PINJ,
&PINK,
&PINL,
};
const uint8_t PROGMEM digital_pin_to_port_PGM[] = {
// PORTLIST
// -------------------------------------------
PE , // PE 0 ** 0 ** USART0_RX
PE , // PE 1 ** 1 ** USART0_TX
PE , // PE 4 ** 2 ** PWM2
PE , // PE 5 ** 3 ** PWM3
PG , // PG 5 ** 4 ** PWM4
PE , // PE 3 ** 5 ** PWM5
PH , // PH 3 ** 6 ** PWM6
PH , // PH 4 ** 7 ** PWM7
PH , // PH 5 ** 8 ** PWM8
PH , // PH 6 ** 9 ** PWM9
PB , // PB 4 ** 10 ** PWM10
PB , // PB 5 ** 11 ** PWM11
PB , // PB 6 ** 12 ** PWM12
PB , // PB 7 ** 13 ** PWM13
PJ , // PJ 1 ** 14 ** USART3_TX
PJ , // PJ 0 ** 15 ** USART3_RX
PH , // PH 1 ** 16 ** USART2_TX
PH , // PH 0 ** 17 ** USART2_RX
PD , // PD 3 ** 18 ** USART1_TX
PD , // PD 2 ** 19 ** USART1_RX
PD , // PD 1 ** 20 ** I2C_SDA
PD , // PD 0 ** 21 ** I2C_SCL
PA , // PA 0 ** 22 ** D22
PA , // PA 1 ** 23 ** D23
PA , // PA 2 ** 24 ** D24
PA , // PA 3 ** 25 ** D25
PA , // PA 4 ** 26 ** D26
PA , // PA 5 ** 27 ** D27
PA , // PA 6 ** 28 ** D28
PA , // PA 7 ** 29 ** D29
PC , // PC 7 ** 30 ** D30
PC , // PC 6 ** 31 ** D31
PC , // PC 5 ** 32 ** D32
PC , // PC 4 ** 33 ** D33
PC , // PC 3 ** 34 ** D34
PC , // PC 2 ** 35 ** D35
PC , // PC 1 ** 36 ** D36
PC , // PC 0 ** 37 ** D37
PD , // PD 7 ** 38 ** D38
PG , // PG 2 ** 39 ** D39
PG , // PG 1 ** 40 ** D40
PG , // PG 0 ** 41 ** D41
PL , // PL 7 ** 42 ** D42
PL , // PL 6 ** 43 ** D43
PL , // PL 5 ** 44 ** D44
PL , // PL 4 ** 45 ** D45
PL , // PL 3 ** 46 ** D46
PL , // PL 2 ** 47 ** D47
PL , // PL 1 ** 48 ** D48
PL , // PL 0 ** 49 ** D49
PB , // PB 3 ** 50 ** SPI_MISO
PB , // PB 2 ** 51 ** SPI_MOSI
PB , // PB 1 ** 52 ** SPI_SCK
PB , // PB 0 ** 53 ** SPI_SS
PF , // PF 0 ** 54 ** A0
PF , // PF 1 ** 55 ** A1
PF , // PF 2 ** 56 ** A2
PF , // PF 3 ** 57 ** A3
PF , // PF 4 ** 58 ** A4
PF , // PF 5 ** 59 ** A5
PF , // PF 6 ** 60 ** A6
PF , // PF 7 ** 61 ** A7
PK , // PK 0 ** 62 ** A8
PK , // PK 1 ** 63 ** A9
PK , // PK 2 ** 64 ** A10
PK , // PK 3 ** 65 ** A11
PK , // PK 4 ** 66 ** A12
PK , // PK 5 ** 67 ** A13
PK , // PK 6 ** 68 ** A14
PK , // PK 7 ** 69 ** A15
PH , // PH 2 ** 70 **
PH , // PH 7 ** 71 **
PJ , // PJ 2 ** 72 **
PJ , // PJ 3 ** 73 **
PJ , // PJ 4 ** 74 **
PJ , // PJ 5 ** 75 **
PJ , // PJ 6 ** 76 **
PJ , // PJ 7 ** 77 **
PD , // PD 4 ** 78 **
PD , // PD 5 ** 79 **
PD , // PD 6 ** 80 **
PG , // PG 4 ** 81 **
PG , // PG 3 ** 82 **
PE , // PE 7 ** 83 **
PE , // PE 6 ** 84 **
PE // PE 2 ** 85 **
};
const uint8_t PROGMEM digital_pin_to_bit_mask_PGM[] = {
// PIN IN PORT
// -------------------------------------------
_BV( 0 ) , // PE 0 ** 0 ** USART0_RX
_BV( 1 ) , // PE 1 ** 1 ** USART0_TX
_BV( 4 ) , // PE 4 ** 2 ** PWM2
_BV( 5 ) , // PE 5 ** 3 ** PWM3
_BV( 5 ) , // PG 5 ** 4 ** PWM4
_BV( 3 ) , // PE 3 ** 5 ** PWM5
_BV( 3 ) , // PH 3 ** 6 ** PWM6
_BV( 4 ) , // PH 4 ** 7 ** PWM7
_BV( 5 ) , // PH 5 ** 8 ** PWM8
_BV( 6 ) , // PH 6 ** 9 ** PWM9
_BV( 4 ) , // PB 4 ** 10 ** PWM10
_BV( 5 ) , // PB 5 ** 11 ** PWM11
_BV( 6 ) , // PB 6 ** 12 ** PWM12
_BV( 7 ) , // PB 7 ** 13 ** PWM13
_BV( 1 ) , // PJ 1 ** 14 ** USART3_TX
_BV( 0 ) , // PJ 0 ** 15 ** USART3_RX
_BV( 1 ) , // PH 1 ** 16 ** USART2_TX
_BV( 0 ) , // PH 0 ** 17 ** USART2_RX
_BV( 3 ) , // PD 3 ** 18 ** USART1_TX
_BV( 2 ) , // PD 2 ** 19 ** USART1_RX
_BV( 1 ) , // PD 1 ** 20 ** I2C_SDA
_BV( 0 ) , // PD 0 ** 21 ** I2C_SCL
_BV( 0 ) , // PA 0 ** 22 ** D22
_BV( 1 ) , // PA 1 ** 23 ** D23
_BV( 2 ) , // PA 2 ** 24 ** D24
_BV( 3 ) , // PA 3 ** 25 ** D25
_BV( 4 ) , // PA 4 ** 26 ** D26
_BV( 5 ) , // PA 5 ** 27 ** D27
_BV( 6 ) , // PA 6 ** 28 ** D28
_BV( 7 ) , // PA 7 ** 29 ** D29
_BV( 7 ) , // PC 7 ** 30 ** D30
_BV( 6 ) , // PC 6 ** 31 ** D31
_BV( 5 ) , // PC 5 ** 32 ** D32
_BV( 4 ) , // PC 4 ** 33 ** D33
_BV( 3 ) , // PC 3 ** 34 ** D34
_BV( 2 ) , // PC 2 ** 35 ** D35
_BV( 1 ) , // PC 1 ** 36 ** D36
_BV( 0 ) , // PC 0 ** 37 ** D37
_BV( 7 ) , // PD 7 ** 38 ** D38
_BV( 2 ) , // PG 2 ** 39 ** D39
_BV( 1 ) , // PG 1 ** 40 ** D40
_BV( 0 ) , // PG 0 ** 41 ** D41
_BV( 7 ) , // PL 7 ** 42 ** D42
_BV( 6 ) , // PL 6 ** 43 ** D43
_BV( 5 ) , // PL 5 ** 44 ** D44
_BV( 4 ) , // PL 4 ** 45 ** D45
_BV( 3 ) , // PL 3 ** 46 ** D46
_BV( 2 ) , // PL 2 ** 47 ** D47
_BV( 1 ) , // PL 1 ** 48 ** D48
_BV( 0 ) , // PL 0 ** 49 ** D49
_BV( 3 ) , // PB 3 ** 50 ** SPI_MISO
_BV( 2 ) , // PB 2 ** 51 ** SPI_MOSI
_BV( 1 ) , // PB 1 ** 52 ** SPI_SCK
_BV( 0 ) , // PB 0 ** 53 ** SPI_SS
_BV( 0 ) , // PF 0 ** 54 ** A0
_BV( 1 ) , // PF 1 ** 55 ** A1
_BV( 2 ) , // PF 2 ** 56 ** A2
_BV( 3 ) , // PF 3 ** 57 ** A3
_BV( 4 ) , // PF 4 ** 58 ** A4
_BV( 5 ) , // PF 5 ** 59 ** A5
_BV( 6 ) , // PF 6 ** 60 ** A6
_BV( 7 ) , // PF 7 ** 61 ** A7
_BV( 0 ) , // PK 0 ** 62 ** A8
_BV( 1 ) , // PK 1 ** 63 ** A9
_BV( 2 ) , // PK 2 ** 64 ** A10
_BV( 3 ) , // PK 3 ** 65 ** A11
_BV( 4 ) , // PK 4 ** 66 ** A12
_BV( 5 ) , // PK 5 ** 67 ** A13
_BV( 6 ) , // PK 6 ** 68 ** A14
_BV( 7 ) , // PK 7 ** 69 ** A15
_BV(2) , // PH 2 ** 70 **
_BV(7) , // PH 7 ** 71 **
_BV(2) , // PJ 2 ** 72 **
_BV(3) , // PJ 3 ** 73 **
_BV(4) , // PJ 4 ** 74 **
_BV(5) , // PJ 5 ** 75 **
_BV(6) , // PJ 6 ** 76 **
_BV(7) , // PJ 7 ** 77 **
_BV(4) , // PD 4 ** 78 **
_BV(5) , // PD 5 ** 79 **
_BV(6) , // PD 6 ** 80 **
_BV(4) , // PG 4 ** 81 **
_BV(3) , // PG 3 ** 82 **
_BV(7) , // PE 7 ** 83 **
_BV(6) , // PE 6 ** 84 **
_BV(2) , // PE 2 ** 85 **
};
const uint8_t PROGMEM digital_pin_to_timer_PGM[] = {
// TIMERS
// -------------------------------------------
NOT_ON_TIMER , // PE 0 ** 0 ** USART0_RX
NOT_ON_TIMER , // PE 1 ** 1 ** USART0_TX
TIMER3B , // PE 4 ** 2 ** PWM2
TIMER3C , // PE 5 ** 3 ** PWM3
TIMER0B , // PG 5 ** 4 ** PWM4
TIMER3A , // PE 3 ** 5 ** PWM5
TIMER4A , // PH 3 ** 6 ** PWM6
TIMER4B , // PH 4 ** 7 ** PWM7
TIMER4C , // PH 5 ** 8 ** PWM8
TIMER2B , // PH 6 ** 9 ** PWM9
TIMER2A , // PB 4 ** 10 ** PWM10
TIMER1A , // PB 5 ** 11 ** PWM11
TIMER1B , // PB 6 ** 12 ** PWM12
TIMER0A , // PB 7 ** 13 ** PWM13
NOT_ON_TIMER , // PJ 1 ** 14 ** USART3_TX
NOT_ON_TIMER , // PJ 0 ** 15 ** USART3_RX
NOT_ON_TIMER , // PH 1 ** 16 ** USART2_TX
NOT_ON_TIMER , // PH 0 ** 17 ** USART2_RX
NOT_ON_TIMER , // PD 3 ** 18 ** USART1_TX
NOT_ON_TIMER , // PD 2 ** 19 ** USART1_RX
NOT_ON_TIMER , // PD 1 ** 20 ** I2C_SDA
NOT_ON_TIMER , // PD 0 ** 21 ** I2C_SCL
NOT_ON_TIMER , // PA 0 ** 22 ** D22
NOT_ON_TIMER , // PA 1 ** 23 ** D23
NOT_ON_TIMER , // PA 2 ** 24 ** D24
NOT_ON_TIMER , // PA 3 ** 25 ** D25
NOT_ON_TIMER , // PA 4 ** 26 ** D26
NOT_ON_TIMER , // PA 5 ** 27 ** D27
NOT_ON_TIMER , // PA 6 ** 28 ** D28
NOT_ON_TIMER , // PA 7 ** 29 ** D29
NOT_ON_TIMER , // PC 7 ** 30 ** D30
NOT_ON_TIMER , // PC 6 ** 31 ** D31
NOT_ON_TIMER , // PC 5 ** 32 ** D32
NOT_ON_TIMER , // PC 4 ** 33 ** D33
NOT_ON_TIMER , // PC 3 ** 34 ** D34
NOT_ON_TIMER , // PC 2 ** 35 ** D35
NOT_ON_TIMER , // PC 1 ** 36 ** D36
NOT_ON_TIMER , // PC 0 ** 37 ** D37
NOT_ON_TIMER , // PD 7 ** 38 ** D38
NOT_ON_TIMER , // PG 2 ** 39 ** D39
NOT_ON_TIMER , // PG 1 ** 40 ** D40
NOT_ON_TIMER , // PG 0 ** 41 ** D41
NOT_ON_TIMER , // PL 7 ** 42 ** D42
NOT_ON_TIMER , // PL 6 ** 43 ** D43
TIMER5C , // PL 5 ** 44 ** D44
TIMER5B , // PL 4 ** 45 ** D45
TIMER5A , // PL 3 ** 46 ** D46
NOT_ON_TIMER , // PL 2 ** 47 ** D47
NOT_ON_TIMER , // PL 1 ** 48 ** D48
NOT_ON_TIMER , // PL 0 ** 49 ** D49
NOT_ON_TIMER , // PB 3 ** 50 ** SPI_MISO
NOT_ON_TIMER , // PB 2 ** 51 ** SPI_MOSI
NOT_ON_TIMER , // PB 1 ** 52 ** SPI_SCK
NOT_ON_TIMER , // PB 0 ** 53 ** SPI_SS
NOT_ON_TIMER , // PF 0 ** 54 ** A0
NOT_ON_TIMER , // PF 1 ** 55 ** A1
NOT_ON_TIMER , // PF 2 ** 56 ** A2
NOT_ON_TIMER , // PF 3 ** 57 ** A3
NOT_ON_TIMER , // PF 4 ** 58 ** A4
NOT_ON_TIMER , // PF 5 ** 59 ** A5
NOT_ON_TIMER , // PF 6 ** 60 ** A6
NOT_ON_TIMER , // PF 7 ** 61 ** A7
NOT_ON_TIMER , // PK 0 ** 62 ** A8
NOT_ON_TIMER , // PK 1 ** 63 ** A9
NOT_ON_TIMER , // PK 2 ** 64 ** A10
NOT_ON_TIMER , // PK 3 ** 65 ** A11
NOT_ON_TIMER , // PK 4 ** 66 ** A12
NOT_ON_TIMER , // PK 5 ** 67 ** A13
NOT_ON_TIMER , // PK 6 ** 68 ** A14
NOT_ON_TIMER , // PK 7 ** 69 ** A15
NOT_ON_TIMER , // PH 2 ** 70 **
NOT_ON_TIMER , // PH 7 ** 71 **
NOT_ON_TIMER , // PJ 2 ** 72 **
NOT_ON_TIMER , // PJ 3 ** 73 **
NOT_ON_TIMER , // PJ 4 ** 74 **
NOT_ON_TIMER , // PJ 5 ** 75 **
NOT_ON_TIMER , // PJ 6 ** 76 **
NOT_ON_TIMER , // PJ 7 ** 77 **
NOT_ON_TIMER , // PD 4 ** 78 **
NOT_ON_TIMER , // PD 5 ** 79 **
NOT_ON_TIMER , // PD 6 ** 80 **
NOT_ON_TIMER , // PG 4 ** 81 **
NOT_ON_TIMER , // PG 3 ** 82 **
NOT_ON_TIMER , // PE 7 ** 83 **
NOT_ON_TIMER , // PE 6 ** 84 **
NOT_ON_TIMER , // PE 2 ** 85 **
};
#else
// these arrays map port names (e.g. port B) to the
// appropriate addresses for various functions (e.g. reading
// and writing)
const uint16_t PROGMEM port_to_mode_PGM[] = {
NOT_A_PORT,
NOT_A_PORT,
&DDRB,
&DDRC,
&DDRD,
};
const uint16_t PROGMEM port_to_output_PGM[] = {
NOT_A_PORT,
NOT_A_PORT,
&PORTB,
&PORTC,
&PORTD,
};
const uint16_t PROGMEM port_to_input_PGM[] = {
NOT_A_PORT,
NOT_A_PORT,
&PINB,
&PINC,
&PIND,
};
const uint8_t PROGMEM digital_pin_to_port_PGM[] = {
PD, /* 0 */
PD,
PD,
PD,
PD,
PD,
PD,
PD,
PB, /* 8 */
PB,
PB,
PB,
PB,
PB,
PC, /* 14 */
PC,
PC,
PC,
PC,
PC,
};
const uint8_t PROGMEM digital_pin_to_bit_mask_PGM[] = {
_BV(0), /* 0, port D */
_BV(1),
_BV(2),
_BV(3),
_BV(4),
_BV(5),
_BV(6),
_BV(7),
_BV(0), /* 8, port B */
_BV(1),
_BV(2),
_BV(3),
_BV(4),
_BV(5),
_BV(0), /* 14, port C */
_BV(1),
_BV(2),
_BV(3),
_BV(4),
_BV(5),
};
const uint8_t PROGMEM digital_pin_to_timer_PGM[] = {
NOT_ON_TIMER, /* 0 - port D */
NOT_ON_TIMER,
NOT_ON_TIMER,
// on the ATmega168, digital pin 3 has hardware pwm
#if defined(__AVR_ATmega8__)
NOT_ON_TIMER,
#else
TIMER2B,
#endif
NOT_ON_TIMER,
// on the ATmega168, digital pins 5 and 6 have hardware pwm
#if defined(__AVR_ATmega8__)
NOT_ON_TIMER,
NOT_ON_TIMER,
#else
TIMER0B,
TIMER0A,
#endif
NOT_ON_TIMER,
NOT_ON_TIMER, /* 8 - port B */
TIMER1A,
TIMER1B,
#if defined(__AVR_ATmega8__)
TIMER2,
#else
TIMER2A,
#endif
NOT_ON_TIMER,
NOT_ON_TIMER,
NOT_ON_TIMER,
NOT_ON_TIMER, /* 14 - port C */
NOT_ON_TIMER,
NOT_ON_TIMER,
NOT_ON_TIMER,
NOT_ON_TIMER,
};
#endif