NEW Releasing: NXP i.MX 8M Mini SBC and Look forward to your ideas!

We’ve seen a lot of needs for industrial SBC, and have received much positive feedback for the NPi-STM32MP157C SoM+Baseboard solution. We are considering making a NPi board based on NXP i.MX 8M Mini, it is a powerful MPU with quad cortex-A53 + single cortex-m4.



Here are the initial specifications:



For the SoM:

Processor: i.MX 8M Mini ARM Cortex-A53/Cortex-M4

GPU: Vivante™ GC320/GC Nano 3D and 2D

RAM: 4GB LPDDR4 RAM

Storage: 8GB EMMC

Connector: 3x70pin board to board connector

Size: 38mm x 38mm



For the baseboard:

Peripherals:

1 x Gigabit Ethernet

1 x MIPI DSI

1 x MIPI CSI

1 x Audio

2 x Grove Connector: 1 GPIO, 1 I2C

1 x USB Type-A OTG

1 x USB Type-C OTG

1 x Raspberry Pi 40-Pin Header

1 x mini PCIe



Connectivity:

2.4G Wifi 802.11 ac/a/b/g/n

BLE 4.2



Power:

1 x USB Type-C

1 x 12V DC



Others:

2 x User Buttons

1 x Reset Button

3 x User LEDs

1 x Battery Connector for RTC



Size: Raspberry Pi form factor







Looking forward to your ideas! We are excited to make the product with you together~ :smiley:

Is this right thread to discuss about the blog post https://www.seeedstudio.com/blog/2020/03/30/a-new-i-mx-8m-sbc-product-idea ?